目錄: Metalwork
Created: 15.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Metalwork
SYNTESI In-series regulator anticorrosion
Metalwork
FRL units
SYNTESI Series
SYNTESI In-series regulators
Powered by
CAD模型選擇
{metalwork/frl_units/syntesi_series/is_regulator/sy_is_regulator_ac_asmtab.prj},{NB=5X10R240},{IDNR=},{SERIES=Syntesi},{SIZE=Size 1},{IN=0},{EL=Pressure regulator},{SR=24},{OUT=0},{PLATE=1},{PPATH=sy_is_regulator_asmtpl.prj},{INFO=Catalogue},{TIP=X}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
CODE
Code
ⁿ/ₐ
DC
Description
ⁿ/ₐ
SERIES
Series
ⁿ/ₐ
SIZE
Size
ⁿ/ₐ
EL
Element
ⁿ/ₐ
A
[mm]
A1
ⁿ/ₐ
B
[mm]
C
[mm]
CH
ⁿ/ₐ
D
[mm]
E
[mm]
F
[mm]
G
Hole for screw
ⁿ/ₐ
I
[mm]
L
Thread
ⁿ/ₐ
M
no.2 Additional ports
ⁿ/ₐ
5X10R240
5X10R240
IN-SERIES REG SY1 08 WITH...
Syntesi
Size 1
Pressure regulator
41.8
-
102
44
-
51.5
33.5
25.8
M4
16.0
M30x1.5
1/8"
5X20R240
5X20R240
IN-SERIES REG SY2 08 WITH...
Syntesi
Size 2
Pressure regulator
61.0
-
142
61
-
70.5
47.5
38.2
M5
22.5
M38x2
1/4"
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表