目錄: Metalwork
Created: 15.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Metalwork
ISO 5599/1 safe air
Metalwork
Valves
Valves
VALVE ISO 5599/1 SERIE SAFE AIR
Powered by
CAD模型選擇
{metalwork/valves/valves/iso_5599_1_ser_safe_air/iso_5599_1_ser_safe_air_asmtab.prj},{NB=7057021100},{FA=ISO solenoid/pneumatic},{DIM=5},{FU=5/2},{OP=SO},{RES=mechanical springs},{FD=5/2},{AC=3F},{PPATH=iso_5599_1_ser_safe_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
CODE
Code
ⁿ/ₐ
FA
Family
ⁿ/ₐ
FU
Function
ⁿ/ₐ
RES
Resetting 12
ⁿ/ₐ
FD
Further details
ⁿ/ₐ
WG
Weight
[g]
7057021100
7057021100
ISO solenoid/pneumatic
5/2
Mechanical springs
5/2
380
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表