Modèle B7-BQA-BPR - Bloqueur pneumatique pour arbre par ressorts
MICHAUD CHAILLY - Direct Transmission
Guidages
Arbres de guidage
Powered by
CAD模型選擇
{michaud_chailly_transmission/guidage/arbre_guidage/b7_bqa_bpr.prj},{NB=michaud_chailly_B7-BQA-20-BPR},{REF=B7-BQA-20-BPR},{V2=2},{D1=20},{D2=8.0},{D3=20},{L1=66.0},{L2=38.0},{L3=44},{L5=60.0},{L6=5.0},{H1=25.0},{H4=10.0},{H6=13.0},{E1=45.0},{E2=18.0},{V1=M8},{FORCE=1000},{INFOS=INFOTEXTE},{VARIANTE=1},{HALTKRMKRS=600},{X2=38.0},{KK=20.0},{G1=8.000},{KSCH=17.500},{P1=43.000},{P2=25.000},{L11=22.0},{L22=10.0},{PL1=5.0},{PL2=10.0},{E11=15.000},{POSAH=-5.0},{POSAV=6.1},{HA=2.7},{SCHH=0.0},{SCHV=0.0},{SCH1=24.5},{SCH2=25.0},{WEB=WWW}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
REF
Référence
ⁿ/ₐ
D1
[mm]
D2
[mm]
D3
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L5
[mm]
L6
[mm]
H1
[mm]
H4
[mm]
H6
[mm]
E1
[mm]
E2
[mm]
V1
[N]
FORCE
Force maintien
[N]
Michaud Chailly B7-BQA-16...
B7-BQA-16-BPR
16
8.0
16
54.0
37.0
38
56.0
5.0
22.0
6.0
11.0
15.0
15.0
M5
650
Michaud Chailly B7-BQA-20...
B7-BQA-20-BPR
20
8.0
20
66.0
38.0
44
60.0
5.0
25.0
10.0
13.0
45.0
18.0
M8
1000
Michaud Chailly B7-BQA-25...
B7-BQA-25-BPR
25
8.0
25
77.0
42.0
52
63.0
5.0
30.0
12.0
15.0
60.0
20.0
M10
1200
Michaud Chailly B7-BQA-30...
B7-BQA-30-BPR
30
8.0
30
92.0
48.5
58
77.5
5.0
34.0
13.0
14.0
68.0
25.0
M10
1750
Michaud Chailly B7-BQA-40...
B7-BQA-40-BPR
40
8.0
40
120.0
49.0
68
82.0
5.0
45.0
15.0
14.0
90.0
26.0
M10
2250
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表