Modèle B1-51 - Bille porteuse massive
MICHAUD CHAILLY - Direct Transmission
Guidages
Billes porteuses
Powered by
CAD模型選擇
{michaud_chailly_transmission/guidage/billes_porteuses/b1_51.prj},{NB=michaud_chailly_B1-51-22-15},{REF=B1-51-22-15},{BILLE=Inox},{BOITIER=Inox},{D1=22.2},{D2=45},{D3=36},{H1=30.0},{H2=9.8},{H3=6.3},{H4=4.5},{CD=120},{INFOS=INFOTEXTE},{INFO1=b151.txt},{WEB=WWW}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
REF
Partnumber
ⁿ/ₐ
BILLE
ⁿ/ₐ
BOITIER
ⁿ/ₐ
D1
[mm]
D2
[mm]
D3
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
H4
[mm]
CD
Charge dynamique maxi
[kg]
Michaud Chailly B1-51-15-...
B1-51-15-13
Acier
Acier
15.8
31
24
21.0
9.5
5.5
3.5
70
Michaud Chailly B1-51-15-...
B1-51-15-16
Inox
Acier
15.8
31
24
21.0
9.5
5.5
3.5
70
Michaud Chailly B1-51-15-...
B1-51-15-15
Inox
Inox
15.8
31
24
21.0
9.5
5.5
3.5
43
Michaud Chailly B1-51-22-...
B1-51-22-13
Acier
Acier
22.2
45
36
30.0
9.8
6.3
4.5
180
Michaud Chailly B1-51-22-...
B1-51-22-16
Inox
Acier
22.2
45
36
30.0
9.8
6.3
4.5
180
Michaud Chailly B1-51-22-...
B1-51-22-15
Inox
Inox
22.2
45
36
30.0
9.8
6.3
4.5
120
Michaud Chailly B1-51-30-...
B1-51-30-13
Acier
Acier
30.0
55
45
37.0
13.8
8.3
5.5
350
Michaud Chailly B1-51-30-...
B1-51-30-16
Inox
Acier
30.0
55
45
37.0
13.8
8.3
5.5
350
Michaud Chailly B1-51-30-...
B1-51-30-15
Inox
Inox
30.0
55
45
37.0
13.8
8.3
5.5
200
Michaud Chailly B1-51-45-...
B1-51-45-13
Acier
Acier
44.5
75
62
53.5
19.0
10.0
6.5
600
Michaud Chailly B1-51-45-...
B1-51-45-16
Inox
Acier
44.5
75
62
53.5
19.0
10.0
6.5
600
Michaud Chailly B1-51-45-...
B1-51-45-15
Inox
Inox
44.5
75
62
53.5
19.0
10.0
6.5
300
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表