Modèle B21-GBMC-XL - Chariot
MICHAUD CHAILLY - Direct Transmission
Guidages
Guidages avec chariot à billes
Powered by
CAD模型選擇
{michaud_chailly_transmission/guidage/guidage_chariot_billes/b21_gbmc.prj},{NB=michaud_chailly_B21-GBMC-09-XL},{REF=B21-GBMC-09-XL},{H1=12},{L1=30},{L2=39.000},{L3=4.5},{L9=28.900},{E1=21.000},{E2=12.000},{V1=M 3},{V2=M 3},{H5=2.5},{H7=3.000},{WEB=WWW},{L7=18},{L8=6.000},{L14=21.500},{H3=3.000},{H9=7.0},{D2=6.0},{D3=3.4},{H14=4.500},{L5L6MIN=5.5},{L5L6MAX=20.5},{LMAX=690},{V1N=3},{V2D=3.000},{V1K=2.459},{V2K=2.459},{X=4.000},{X1=0.600},{Y1=31.200},{Y2=11.000},{E4=30}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
REF
Partnumber
ⁿ/ₐ
H1
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L9
[mm]
E1
[mm]
E2
[mm]
V1
Visserie
[mm]
V2
Visserie
[mm]
H5
[mm]
H7
[mm]
Michaud Chailly B21-GBMC-...
B21-GBMC-07-XL
9
25
31.500
3
22.000
19.000
10.000
M 3
M 3
1.7
3.000
Michaud Chailly B21-GBMC-...
B21-GBMC-09-XL
12
30
39.000
4.5
28.900
21.000
12.000
M 3
M 3
2.5
3.000
Michaud Chailly B21-GBMC-...
B21-GBMC-12-XL
14
40
44.000
6
31.000
28.000
15.000
M 4
M 3
3.2
3.500
Michaud Chailly B21-GBMC-...
B21-GBMC-15-XL
16
60
55.000
7.5
39.000
45.000
20.000
M 4
M 4
3.2
4.500
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表