Modèle B23-GB4E-NL/NS - Guidage à 4 rangées de billes forte capacité - Standard long
MICHAUD CHAILLY - Direct Transmission
Guidages
Guidages avec chariot à billes
Powered by
CAD模型選擇
{michaud_chailly_transmission/guidage/guidage_chariot_billes/b23_gb4e_nl_ns.prj},{NB=michaud_chailly_B23-GB4E-30-NL-W1-1800/NS_0_1_40_X_H_L_SS_L_SP_N_Z1_1_0},{REF1=B23-GB4E-30-NL},{L=1800},{W=1},{WX=1,[1:$NOCMAX.]},{POS=0.0},{L5=40.0},{INFOS=INFOTEXTE},{LGS=Standard guiding system},{SIZE=30},{TYPE=Carriages with flange design},{LODLEVEL=1},{VER=X},{CARH=H},{CARL=L},{SEAL=SS},{FML=L},{RAIL=SP},{RAILLALG=1800,[$RAILLMIN.:4000]},{P=N},{PC=Z1},{RAILA=1},{PRAILSEG=0},{G1FIX=20.000},{FFIX=80.000},{HH=22.800},{DH=14.000},{DT=6.650},{PPATH=linear_guides/assemblies/lg_flange_asmtpl.prj},{WEB=WWW}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Référence
ⁿ/ₐ
L1
[mm]
L2
[mm]
L3
[mm]
L6
[mm]
L7
[mm]
L8
[mm]
L10
[mm]
L11
[mm]
L12
[mm]
H1
[mm]
H3
[mm]
H4
[mm]
H5
[mm]
H6
[mm]
H7
[mm]
H8
[mm]
D1
[mm]
D2
[mm]
D3
[mm]
E1
[mm]
E2
[mm]
E4
[mm]
V2
ⁿ/ₐ
C
[kN]
C0
[kN]
MX
[kNm]
MY
[kNm]
MZ
[kNm]
CM
[kg]
RM
[kg/m]
Michaud Chailly B23-GB4E-...
B23-GB4E-15-NL-W1-100/NS
47
66.1
4.2
10.000
15
16.0
3.0
47.7
2.5
24
3.4
4.5
7.5
5.5
13.0
5.5
7.5
4.5
M3
38
30
60
M5
9.04
24.05
0.166
0.171
0.171
0.23
1.28
Michaud Chailly B23-GB4E-...
B23-GB4E-15-NL-W1-200/NS
47
66.1
4.2
50.000
15
16.0
3.0
47.7
2.5
24
3.4
4.5
7.5
5.5
13.0
5.5
7.5
4.5
M3
38
30
60
M5
9.04
24.05
0.166
0.171
0.171
0.23
1.28
Michaud Chailly B23-GB4E-...
B23-GB4E-15-NL-W1-300/NS
47
66.1
4.2
30.000
15
16.0
3.0
47.7
2.5
24
3.4
4.5
7.5
5.5
13.0
5.5
7.5
4.5
M3
38
30
60
M5
9.04
24.05
0.166
0.171
0.171
0.23
1.28
Michaud Chailly B23-GB4E-...
B23-GB4E-15-NL-W1-400/NS
47
66.1
4.2
10.000
15
16.0
3.0
47.7
2.5
24
3.4
4.5
7.5
5.5
13.0
5.5
7.5
4.5
M3
38
30
60
M5
9.04
24.05
0.166
0.171
0.171
0.23
1.28
Michaud Chailly B23-GB4E-...
B23-GB4E-15-NL-W1-500/NS
47
66.1
4.2
50.000
15
16.0
3.0
47.7
2.5
24
3.4
4.5
7.5
5.5
13.0
5.5
7.5
4.5
M3
38
30
60
M5
9.04
24.05
0.166
0.171
0.171
0.23
1.28
Michaud Chailly B23-GB4E-...
B23-GB4E-15-NL-W1-600/NS
47
66.1
4.2
30.000
15
16.0
3.0
47.7
2.5
24
3.4
4.5
7.5
5.5
13.0
5.5
7.5
4.5
M3
38
30
60
M5
9.04
24.05
0.166
0.171
0.171
0.23
1.28
Michaud Chailly B23-GB4E-...
B23-GB4E-15-NL-W1-700/NS
47
66.1
4.2
10.000
15
16.0
3.0
47.7
2.5
24
3.4
4.5
7.5
5.5
13.0
5.5
7.5
4.5
M3
38
30
60
M5
9.04
24.05
0.166
0.171
0.171
0.23
1.28
Michaud Chailly B23-GB4E-...
B23-GB4E-15-NL-W1-800/NS
47
66.1
4.2
50.000
15
16.0
3.0
47.7
2.5
24
3.4
4.5
7.5
5.5
13.0
5.5
7.5
4.5
M3
38
30
60
M5
9.04
24.05
0.166
0.171
0.171
0.23
1.28
Michaud Chailly B23-GB4E-...
B23-GB4E-15-NL-W1-900/NS
47
66.1
4.2
30.000
15
16.0
3.0
47.7
2.5
24
3.4
4.5
7.5
5.5
13.0
5.5
7.5
4.5
M3
38
30
60
M5
9.04
24.05
0.166
0.171
0.171
0.23
1.28
Michaud Chailly B23-GB4E-...
B23-GB4E-15-NL-W1-1000/NS
47
66.1
4.2
10.000
15
16.0
3.0
47.7
2.5
24
3.4
4.5
7.5
5.5
13.0
5.5
7.5
4.5
M3
38
30
60
M5
9.04
24.05
0.166
0.171
0.171
0.23
1.28
Michaud Chailly B23-GB4E-...
B23-GB4E-15-NL-W1-1100/NS
47
66.1
4.2
50.000
15
16.0
3.0
47.7
2.5
24
3.4
4.5
7.5
5.5
13.0
5.5
7.5
4.5
M3
38
30
60
M5
9.04
24.05
0.166
0.171
0.171
0.23
1.28
Michaud Chailly B23-GB4E-...
B23-GB4E-15-NL-W1-1200/NS
47
66.1
4.2
30.000
15
16.0
3.0
47.7
2.5
24
3.4
4.5
7.5
5.5
13.0
5.5
7.5
4.5
M3
38
30
60
M5
9.04
24.05
0.166
0.171
0.171
0.23
1.28
Michaud Chailly B23-GB4E-...
B23-GB4E-15-NL-W1-1300/NS
47
66.1
4.2
10.000
15
16.0
3.0
47.7
2.5
24
3.4
4.5
7.5
5.5
13.0
5.5
7.5
4.5
M3
38
30
60
M5
9.04
24.05
0.166
0.171
0.171
0.23
1.28
Michaud Chailly B23-GB4E-...
B23-GB4E-15-NL-W1-1400/NS
47
66.1
4.2
50.000
15
16.0
3.0
47.7
2.5
24
3.4
4.5
7.5
5.5
13.0
5.5
7.5
4.5
M3
38
30
60
M5
9.04
24.05
0.166
0.171
0.171
0.23
1.28
Michaud Chailly B23-GB4E-...
B23-GB4E-15-NL-W1-1500/NS
47
66.1
4.2
30.000
15
16.0
3.0
47.7
2.5
24
3.4
4.5
7.5
5.5
13.0
5.5
7.5
4.5
M3
38
30
60
M5
9.04
24.05
0.166
0.171
0.171
0.23
1.28
Michaud Chailly B23-GB4E-...
B23-GB4E-15-NL-W1-1600/NS
47
66.1
4.2
10.000
15
16.0
3.0
47.7
2.5
24
3.4
4.5
7.5
5.5
13.0
5.5
7.5
4.5
M3
38
30
60
M5
9.04
24.05
0.166
0.171
0.171
0.23
1.28
Michaud Chailly B23-GB4E-...
B23-GB4E-15-NL-W1-1700/NS
47
66.1
4.2
50.000
15
16.0
3.0
47.7
2.5
24
3.4
4.5
7.5
5.5
13.0
5.5
7.5
4.5
M3
38
30
60
M5
9.04
24.05
0.166
0.171
0.171
0.23
1.28
Michaud Chailly B23-GB4E-...
B23-GB4E-15-NL-W1-1800/NS
47
66.1
4.2
30.000
15
16.0
3.0
47.7
2.5
24
3.4
4.5
7.5
5.5
13.0
5.5
7.5
4.5
M3
38
30
60
M5
9.04
24.05
0.166
0.171
0.171
0.23
1.28
Michaud Chailly B23-GB4E-...
B23-GB4E-15-NL-W1-1900/NS
47
66.1
4.2
10.000
15
16.0
3.0
47.7
2.5
24
3.4
4.5
7.5
5.5
13.0
5.5
7.5
4.5
M3
38
30
60
M5
9.04
24.05
0.166
0.171
0.171
0.23
1.28
Michaud Chailly B23-GB4E-...
B23-GB4E-15-NL-W1-2000/NS
47
66.1
4.2
50.000
15
16.0
3.0
47.7
2.5
24
3.4
4.5
7.5
5.5
13.0
5.5
7.5
4.5
M3
38
30
60
M5
9.04
24.05
0.166
0.171
0.171
0.23
1.28
Michaud Chailly B23-GB4E-...
B23-GB4E-15-NL-W2-200/NS
47
66.1
4.2
50.000
15
16.0
3.0
47.7
2.5
24
3.4
4.5
7.5
5.5
13.0
5.5
7.5
4.5
M3
38
30
60
M5
9.04
24.05
0.166
0.171
0.171
0.23
1.28
Michaud Chailly B23-GB4E-...
B23-GB4E-15-NL-W2-300/NS
47
66.1
4.2
30.000
15
16.0
3.0
47.7
2.5
24
3.4
4.5
7.5
5.5
13.0
5.5
7.5
4.5
M3
38
30
60
M5
9.04
24.05
0.166
0.171
0.171
0.23
1.28
Michaud Chailly B23-GB4E-...
B23-GB4E-15-NL-W2-400/NS
47
66.1
4.2
10.000
15
16.0
3.0
47.7
2.5
24
3.4
4.5
7.5
5.5
13.0
5.5
7.5
4.5
M3
38
30
60
M5
9.04
24.05
0.166
0.171
0.171
0.23
1.28
Michaud Chailly B23-GB4E-...
B23-GB4E-15-NL-W2-500/NS
47
66.1
4.2
50.000
15
16.0
3.0
47.7
2.5
24
3.4
4.5
7.5
5.5
13.0
5.5
7.5
4.5
M3
38
30
60
M5
9.04
24.05
0.166
0.171
0.171
0.23
1.28
Michaud Chailly B23-GB4E-...
B23-GB4E-15-NL-W2-600/NS
47
66.1
4.2
30.000
15
16.0
3.0
47.7
2.5
24
3.4
4.5
7.5
5.5
13.0
5.5
7.5
4.5
M3
38
30
60
M5
9.04
24.05
0.166
0.171
0.171
0.23
1.28
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表