Modèle A1-15 - Engrenage conique en acier - Module 2
MICHAUD CHAILLY - Direct Transmission
Transmission
engrenages
Couples coniques acier
Powered by
CAD模型選擇
{michaud_chailly_transmission/transmission/engrenages/couple_conique_acier/a1_15.prj},{NB=michaud_chailly_A1-15-30-2},{MAT=Acier},{M=2.0},{RAP=2 : 1},{NBR=30},{D1=15},{D2=61.8},{D3=40},{D4=60},{B=14.0},{L1=12.0},{L2=27.2},{L3=35},{L4=24},{L5=21.9},{CP=0.59},{G=0.312},{INFOS=INFOTEXTE},{INFO1=a1_15.txt},{WEB=WWW}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
REF
Reference
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
M
Module
ⁿ/ₐ
D1
H7
[mm]
D2
[mm]
D3
[mm]
D4
[mm]
B
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
CP
Couple
[Nm]
G
[kg]
INFO1
ⁿ/ₐ
Michaud Chailly A1-15-16-...
A1-15-16-1
Acier
2.0
10
34.8
25
32
6.8
11.5
20.7
31
18
16.4
0.45
0.066
a1_15.txt
Michaud Chailly A1-15-20-...
A1-15-20-1
Acier
2.0
10
42.8
30
40
8.5
10.0
19.9
33
17
14.4
0.84
0.104
a1_15.txt
Michaud Chailly A1-15-22-...
A1-15-22-1
Acier
2.0
10
46.8
30
44
9.3
10.0
21.0
36
19
15.4
1.08
0.130
a1_15.txt
Michaud Chailly A1-15-25-...
A1-15-25-1
Acier
2.0
10
52.8
35
50
10.6
8.0
21.4
38
19
14.4
1.50
0.182
a1_15.txt
Michaud Chailly A1-15-30-...
A1-15-30-1
Acier
2.0
15
62.8
40
60
12.7
12.0
26.9
47
25
18.4
2.45
0.306
a1_15.txt
Michaud Chailly A1-15-40-...
A1-15-40-1
Acier
2.0
20
82.8
50
80
15.2
15.0
33.7
62
31
23.4
16.30
0.660
a1_15.txt
Michaud Chailly A1-15-16-...
A1-15-16-6
Acier
2.0
10
35.5
20
32
12.0
8.0
22.6
36
21
13.1
0.57
0.060
a1_15.txt
Michaud Chailly A1-15-24-...
A1-15-24-6
Acier
2.0
10
50.3
30
48
12.0
8.0
21.5
30
18
15.7
0.57
0.151
a1_15.txt
Michaud Chailly A1-15-20-...
A1-15-20-6
Acier
2.0
10
43.5
30
40
14.0
7.5
22.3
40
20
11.2
1.15
0.119
a1_15.txt
Michaud Chailly A1-15-30-...
A1-15-30-6
Acier
2.0
15
62.3
40
60
14.0
15.0
28.7
40
25
21.7
1.15
0.301
a1_15.txt
Michaud Chailly A1-15-15-...
A1-15-15-2
Acier
2.0
10
33.7
20
30
14.0
7.5
23.0
40
22
10.9
0.59
0.058
a1_15.txt
Michaud Chailly A1-15-30-...
A1-15-30-2
Acier
2.0
15
61.8
40
60
14.0
12.0
27.2
35
24
21.9
0.59
0.312
a1_15.txt
Michaud Chailly A1-15-20-...
A1-15-20-2
Acier
2.0
10
43.7
30
40
15.0
7.5
24.0
50
22
10.9
1.40
0.132
a1_15.txt
Michaud Chailly A1-15-40-...
A1-15-40-2
Acier
2.0
20
81.8
50
80
15.0
18.0
32.8
45
29
26.9
1.40
0.593
a1_15.txt
Michaud Chailly A1-15-16-...
A1-15-16-7
Acier
2.0
10
35.8
20
32
15.0
9.0
26.4
52
25
12.7
0.84
0.076
a1_15.txt
Michaud Chailly A1-15-40-...
A1-15-40-7
Acier
2.0
20
81.5
50
80
15.0
15.0
32.7
42
29
27.9
0.84
0.650
a1_15.txt
Michaud Chailly A1-15-18-...
A1-15-18-7
Acier
2.0
10
39.8
30
36
15.0
11.8
27.4
58
26
13.8
1.18
0.133
a1_15.txt
Michaud Chailly A1-15-45-...
A1-15-45-7
Acier
2.0
25
91.5
60
90
15.0
18.0
33.8
45
30
28.9
1.18
0.830
a1_15.txt
Michaud Chailly A1-15-16-...
A1-15-16-3
Acier
2.0
10
35.9
20
32
15.0
10.0
26.6
60
25
12.6
0.92
0.080
a1_15.txt
Michaud Chailly A1-15-48-...
A1-15-48-3
Acier
2.0
25
97.3
60
96
15.0
18.0
35.0
45
30
31.0
0.92
0.950
a1_15.txt
Michaud Chailly A1-15-16-...
A1-15-16-8
Acier
2.0
10
35.9
20
32
15.0
10.0
26.8
68
25
12.5
0.99
0.082
a1_15.txt
Michaud Chailly A1-15-56-...
A1-15-56-8
Acier
2.0
25
113.1
60
112
15.0
18.0
35.5
46
31
31.9
0.99
1.200
a1_15.txt
Michaud Chailly A1-15-15-...
A1-15-15-4
Acier
2.0
10
34.0
20
30
15.0
13.5
29.9
75
29
15.5
1.02
0.080
a1_15.txt
Michaud Chailly A1-15-60-...
A1-15-60-4
Acier
2.0
25
120.9
60
120
15.0
20.0
40.1
50
35
37.0
1.02
1.600
a1_15.txt
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表