Modèle A1-22 - Engrenage conique en acier - Module 8
MICHAUD CHAILLY - Direct Transmission
Transmission
engrenages
Couples coniques acier
Powered by
CAD模型選擇
{michaud_chailly_transmission/transmission/engrenages/couple_conique_acier/a1_22.prj},{NB=michaud_chailly_A1-22-20-1},{REF=A1-22-20-1},{MAT=Acier},{M=8.0},{RAP=1 : 1},{NBR=20},{D1=40},{D2=171.3},{D3=90},{D4=160},{B=50},{L1=15},{L2=62},{L3=103.3},{L4=52},{L5=29.20},{CP=181.6},{G=4.560},{INFOS=INFOTEXTE},{INFO1=a1_22.txt},{WEB=WWW}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
REF
Reference
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
M
Module
ⁿ/ₐ
RAP
Rapport
ⁿ/ₐ
NBR
Nombre de dents
ⁿ/ₐ
D1
H7
[mm]
D2
[mm]
D3
[mm]
D4
[mm]
B
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
CP
Couple
[Nm]
G
[kg]
Michaud Chailly A1-22-20-...
A1-22-20-1
Acier
8.0
1 : 1
20
40
171.3
90
160
50
15
62
103.3
52
29.20
181.6
4.560
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表