M 523 - Blockzylinder doppeltwirkend Aluminiumgehäuse, mit O-Ring-Anschluss stangenseitig
MICROMAT Spannhydraulik
Blockzylinder
Doppeltwirkend mit Aluminiumgehäuse
Powered by
CAD模型選擇
{micromat/blockzylinder/doppeltwirkend_mit_aluminiumgehaeuse/m523_asmtab.prj},{NB=523-1-032 (0,S)},{SA=S},{HUB=25},{HUBST=0.000},{D=32},{SD=20},{WK=8.0},{DK=8.0},{ZK=4.9},{A=75},{B=55},{C=10},{F=55},{G=10.5},{SX=17.0},{TX=11.0},{H=38},{H1=42},{X=25.0},{Y=25.0},{O=M12 x 15},{QXT=10.8 x 1.1},{R=55},{S=35},{W=5},{ORING=8 x 1.5},{SW=17},{HUBX=25,50,100},{ONDM=12.000},{OH=15.000},{QNDM=10.800},{QP=1.100},{SQ=17.000},{TQ=16.000},{ORINGNDM=8.000},{ORINGH=1.500},{PPATH=m523/m523_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
BN
Bestell-Nr.
ⁿ/ₐ
L
Gesamtlänge L
[mm]
D
Kolben Ø D
[mm]
SD
Stangen Ø d
[mm]
WK
Wirksame Kolbenfläche
[cm2]
DK
Druckkraft (100 bar)
[kN]
ZK
Zugkraft (100 bar)
[kN]
A
a
[mm]
B
b
[mm]
C
c
[mm]
F
f
[mm]
G
g Ø
[mm]
SX
Senkung x
[mm]
TX
Tiefe x
[mm]
H
h
[mm]
H1
h1 (ab Hub 50)
[mm]
X
mm
[mm]
Y
mm
[mm]
O
o x Gewindetiefe
ⁿ/ₐ
QXT
QØ x t
ⁿ/ₐ
R
r
[mm]
S
s
[mm]
W
w Ø
[mm]
ORING
O-Ring
[mm]
SW
[mm]
M523, 523-1-025S
523-1-025
85
25
16
4.9
4.9
2.9
65
45
7
50
8.5
14.0
8.5
33
40
21.5
21.0
M10 x 15
9.8 x 1.1
50
30
4
7 x 1.5
13
M523, 523-1-032S
523-1-032
100
32
20
8.0
8.0
4.9
75
55
10
55
10.5
17.0
11.0
38
42
25.0
25.0
M12 x 15
10.8 x 1.1
55
35
5
8 x 1.5
17
M523, 523-1-040S
523-1-040
106
40
25
12.5
12.5
7.7
85
63
10
63
10.5
17.0
11.0
40
44
27.0
27.0
M16 x 25
10.8 x 1.1
63
40
6
8 x 1.5
22
M523, 523-1-050S
523-1-050
117
50
32
19.6
19.6
11.6
100
75
10
76
13.0
20.0
13.0
44
47
30.0
29.5
M20 x 30
10.8 x 1.1
76
45
6
8 x 1.5
27
M523, 523-1-063S
523-1-063
135
63
40
31.1
31.1
18.6
125
95
14
95
17.0
25.0
17.0
50
60
35.0
32.0
M27 x 40
15.8 x 1.3
95
65
8
12.42 x 1.78
36
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
M508 - Block cylinder double acting O-Ring connection rod side
MICROMAT Spannhydraulik
29.02.2024
M522 - Block cylinder double acting with aluminium case, O-Ring-Connection ...
MICROMAT Spannhydraulik
29.02.2024
QD H_x - QD Weld-on Hubs
Maska
21.02.2007
M521 - Block cylinder double acting with aluminium case, Pipe thread connec...
MICROMAT Spannhydraulik
29.02.2024
M524 - Block cylinder double acting with aluminium case, O-Ring-Connection ...
MICROMAT Spannhydraulik
29.02.2024
M936 - magnet sensor
MICROMAT Spannhydraulik
02.02.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表