LB-Q4 - 安裝配件
MINDMAN
執行元件
配件
LB
Powered by
CAD模型選擇
{mindman/air_cylinders/accessory/lb/q4_lb.prj},{NB=LB-Q4-50},{MODEL=Q4},{TUBE=50},{A=32},{CA=32},{CB=32},{CD=12},{CE=60},{CL=27},{CR=12},{CX=65},{E=M16x1.5},{LB=9},{LH=45},{LL=32},{LM=15},{LR=45},{LS=65},{LT=5},{LX=77.5},{LY=170},{T=10},{XA=175},{ZT=170},{O=46.5},{H=40}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
MODEL
型號
ⁿ/ₐ
TUBE
氣缸內徑
ⁿ/ₐ
A
[mm]
CA
[mm]
CB
[mm]
CD
[mm]
CE
[mm]
CL
[mm]
CR
[mm]
CX
[mm]
E
ⁿ/ₐ
LB
[mm]
LH
[mm]
LL
[mm]
LM
[mm]
LR
[mm]
LS
[mm]
LT
[mm]
LX
[mm]
LY
[mm]
T
[mm]
XA
[mm]
ZT
[mm]
LB-Q4-32
Q4
32
22
26
26
10
45
22
10
45
M10x1.25
7
32
24
11
32
45
4
54.5
142
10
144
142
LB-Q4-40
Q4
40
24
28
28
12
52
25
12
55
M12x1.25
9
36
28
8
36
52
4
63.5
161
10
163
160
LB-Q4-50
Q4
50
32
32
32
12
60
27
12
65
M16x1.5
9
45
32
15
45
65
5
77.5
170
10
175
170
LB-Q4-63
Q4
63
32
40
40
16
70
32
16
75
M16x1.5
9
50
32
13
50
75
5
90.0
185
12
190
190
LB-Q4-80
Q4
80
40
50
50
16
90
36
16
95
M20x1.5
12
63
41
14
63
95
6
110.5
210
14
215
210
LB-Q4-100
Q4
100
40
60
60
20
110
41
20
115
M20x1.5
14
71
41
16
75
115
6
128.5
220
16
230
230
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表