YS-Q2 dummy - Mounting accessory
MINDMAN
執行元件
配件
YS
q2
Powered by
CAD模型選擇
{mindman/air_cylinders/accessory/ys/q2/q2_ys_dummy.prj},{NB=YS-Q2-50_dummy},{IDNR=},{MODEL=Q2},{TUBE=50},{B=16},{C=28},{CH=32},{D=32},{G=28},{H=32},{KK=M16 x 1.5},{L=64},{M=89.0},{X=16},{NDM=16},{NP=1.50},{D1=20.000},{R=1.000},{D2=2.000},{VER=2},{L1=20.000},{L2=0.500},{L3=1.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
IDNR
Ident number
ⁿ/ₐ
MODEL
Model
ⁿ/ₐ
TUBE
Tube I.D.
[mm]
B
[mm]
C
[mm]
CH
[mm]
D
[mm]
G
[mm]
H
[mm]
KK
[mm]
L
[mm]
M
[mm]
X
[mm]
NDM
[mm]
NP
[mm]
D1
[mm]
R
[mm]
D2
[mm]
VER
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
YS-Q2-32_dummy
Q2
32
10
20
19
19
18
20
M10 x 1.25
40
52.0
10
10
1.25
21.000
18.500
2.000
1
15.000
6.500
0.000
YS-Q2-40_dummy
Q2
40
12
24
22
22
20
24
M12 x 1.25
48
62.0
12
12
1.25
20.000
29.100
2.000
1
18.000
15.100
0.000
YS-Q2-50_dummy
Q2
50
16
28
32
32
28
32
M16 x 1.5
64
89.0
16
16
1.50
20.000
1.000
2.000
2
20.000
0.500
1.000
YS-Q2-80_dummy
Q2
80
20
33
45
40
36
40
M20 x 1.5
80
100.0
20
20
1.50
25.000
1.500
2.000
2
25.000
2.500
2.500
YS-Q2-125_dummy
Q2
125
30
56
55
55
48
54
M27 x 2.0
110
148.0
30
27
2.00
17.000
1.500
3.000
3
40.000
3.000
3.000
YS-Q2-160_dummy
Q2
160
35
56
70
70
56
72
M36 x 2.0
144
189.0
35
36
2.00
50.000
2.000
5.000
3
30.000
0.000
0.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表