MAS - 空壓轉角缸夾具
MINDMAN
執行元件
夾持氣壓缸
MAS/MASD/MATS/MATSD-空壓轉角缸夾具
Powered by
CAD模型選擇
{mindman/air_cylinders/clamp_cylinders/mas_masd_mats_matsd/mas_asmtab.prj},{NB=MASR-32-0-26},{MODEL=MAS},{CW=R},{TUBE=32},{PORT=},{ANGLE=0},{ROT=0},{STROKE=26},{POS=0},{PR=16},{A=102.5},{B=71.0},{C=23},{C1=40},{D=19.0},{D1=19},{G=50},{G1=100},{G2=60},{H=9},{I=13},{K=9},{L=Rc1/8},{N=M8 x 1.25},{N1=8},{P=44},{Q=54},{R=6.5},{S=50},{S1=M50 x 1.5},{T=11},{T1=70},{PPATH=mas_asmtpl.prj},{M=22},{F=17.0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
TUBE
氣缸內徑
[mm]
STROKE
行程
[mm]
PR
活塞桿徑
[mm]
SS
轉角行程
[mm]
CST
夾持行程
[mm]
A
[mm]
B
[mm]
C
[mm]
C1
[mm]
D
[mm]
D1
[mm]
G
[mm]
G1
[mm]
G2
[mm]
H
[mm]
I
[mm]
K
[mm]
L
ⁿ/ₐ
N
ⁿ/ₐ
N1
[mm]
P
[mm]
Q
[mm]
R
[mm]
S
[mm]
S1
ⁿ/ₐ
T
[mm]
T1
[mm]
M
[mm]
F
[mm]
MASR-25-0-26
25
26
14
12
14
95.5
66.5
23
35
16.0
0
30
0
50
8
10
0
M5 x 0.8
M6 x 1
0
30
40
4.5
35
M40 x 1.5
9
58
18
12.5
MASR-32-0-26
32
26
16
12
14
102.5
71.0
23
40
19.0
19
50
100
60
9
13
9
Rc1/8
M8 x 1.25
8
44
54
6.5
50
M50 x 1.5
11
70
22
17.0
MASR-40-0-27
40
27
16
12
15
106.0
75.0
26
45
19.0
19
50
100
70
9
13
9
Rc1/8
M8 x 1.25
8
48
58
6.5
55
M55 x 1.5
11
75
26
19.5
MASR-50-0-29
50
29
20
14
15
113.0
80.0
26
50
25.4
22
70
120
80
10
13
10
Rc1/8
M10 x 1.5
8
55
68
8.5
65
M65 x 1.5
12
85
30
24.0
MASR-63-0-29
63
29
20
14
15
119.0
86.0
30
56
25.4
22
70
120
90
10
13
10
Rc1/8
M10 x 1.5
8
64
80
8.5
75
M80 x 1.5
15
105
40
29.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表