MCRPLS - 無桿缸
MINDMAN
執行元件
無桿缸
MCRPLS-無桿缸
Powered by
CAD模型選擇
{mindman/air_cylinders/rodless_cylinders/mcrpls_series/mcrpls_asmtab.prj},{NB=MCRPLS-90-40-0100},{MODEL=MCRPLS},{TYPE=90:Standard type},{PISTON=},{TUBE=40},{STROKE=100},{POS=0},{LUBRICATION=},{ACCESSORY1=},{ACCESSORY2=},{SENSOR=},{WL=},{SENSORNUM=},{A=150},{B=12.5},{C=30},{D=215},{E=68},{E1=160},{F=25},{G=G1/4},{H=7.0},{K=44.0},{L=15.0},{M=M8},{N=10},{M1=M6},{N1=17},{P=97.5},{P1=6.5},{Q=58.5x59},{S=79},{S1=45},{U=27.0},{VH=54},{VS=54},{W=36.0},{WH=72},{WS=69},{Z=9.0},{J=15.0},{PPATH=assemblies/mcrpls_asmtpl.prj},{HD=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
MODEL
型號
ⁿ/ₐ
TYPE
型式
ⁿ/ₐ
TUBE
氣缸內徑
[mm]
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
E1
[mm]
F
[mm]
G
[mm]
H
[mm]
K
[mm]
L
[mm]
M
[mm]
N
[mm]
M1
[mm]
N1
[mm]
P
[mm]
P1
[mm]
Q
QxQ1
[mm]
S
[mm]
S1
[mm]
VH
[mm]
VS
[mm]
W
[mm]
WH
[mm]
WS
[mm]
Z
[mm]
MCRPLS-90-32-0100
MCRPLS
90:標準型
32
125
22.0
27
152
60
120
25
G1/4
2.0
42.5
10.5
M5
10
M6
14
81.5
6.5
52x51
66
40
36
40
30.0
52
56
8.0
MCRPLS-90-40-0100
MCRPLS
90:標準型
40
150
12.5
30
215
68
160
25
G1/4
7.0
44.0
15.0
M8
10
M6
17
97.5
6.5
58.5x59
79
45
54
54
36.0
72
69
9.0
MCRPLS-90-50-0100
MCRPLS
90:標準型
50
175
17.5
33
250
84
190
25
G1/4
0.5
48.5
11.7
M8
10
M6
18
110.0
6.5
77x78
92
50
70
70
43.6
80
80
4.0
MCRPLS-90-63-0100
MCRPLS
90:標準型
63
215
5.0
50
320
120
240
25
G3/8
1.5
56.0
25.0
M8
14
M8
18
137.0
5.0
102x102
116
50
78
78
62.5
106
106
14.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表