MSBE - 阻擋氣壓缸
MINDMAN
執行元件
阻擋氣壓缸
MSB-阻擋氣壓缸
Powered by
CAD模型選擇
{mindman/air_cylinders/stopper_cylinders/msb/msbe_asmtab.prj},{NB=MSBE-50-30},{MODEL=MSBE},{TUBE=50},{STROKE=30},{POS=0},{STYLE=},{LL=},{APOS=1},{ROLLER=},{PT=},{SWITCH=},{NSW=},{B1=93},{B2=73},{B3=43},{B4=20.0},{B5=8},{B6=17},{B7=62},{B8=8.0},{B10=8},{D1=32},{D2=20},{D3=M8×1},{D6=9.0},{D7=14},{E=Rc1/8},{EE=Rc1/8},{H1=218.8},{H2=117.8},{H3=91},{H4=17.5},{H5=105.3},{H6=2.76},{H7=8.75},{H8=5.7},{L1=23},{L2=6.3},{L3=26},{R1=38.5},{T1=5},{W1=23.5},{PPATH=msbe_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
MODEL
型號
ⁿ/ₐ
TUBE
氣缸內徑
[mm]
B1
[mm]
B2
[mm]
B3
[mm]
B4
[mm]
B5
[mm]
B6
[mm]
B7
[mm]
B8
[mm]
B10
[mm]
D1
[mm]
D2
[mm]
D3
ⁿ/ₐ
D6
[mm]
D7
[mm]
E
ⁿ/ₐ
EE
ⁿ/ₐ
H1
[mm]
H2
[mm]
H3
[mm]
H4
[mm]
H5
[mm]
H6
[mm]
H7
[mm]
H8
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
R1
[mm]
T1
[mm]
W1
Angle
ⁿ/ₐ
MSBE-32-20
MSBE
32
67
53
0
13.8
0
16
46
3.5
6
20
12
M5×0.5
6.6
11
Rc1/8
Rc1/8
155.3
81.3
68
16.0
73.8
1.00
8.00
5.2
13
3.1
22
25.0
5
31.4
MSBE-50-30
MSBE
50
93
73
43
20.0
8
17
62
8.0
8
32
20
M8×1
9.0
14
Rc1/8
Rc1/8
218.8
117.8
91
17.5
105.3
2.76
8.75
5.7
23
6.3
26
38.5
5
23.5
MSBE-63-30
MSBE
63
114
90
54
25.0
10
24
75
7.0
10
40
20
M8×1
11.0
18
Rc1/4
Rc1/8
251.0
134.0
107
25.0
123.7
6.23
12.50
4.8
29
6.0
34
44.4
6
20.3
MSBE-80-40
MSBE
80
138
110
63
30.0
12
24
94
8.0
12
50
25
M8×1
13.0
20
Rc1/4
Rc1/8
322.5
159.0
151
19.0
144.1
4.31
9.50
7.0
36
8.0
42
55.6
6
23.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表