SHKWB, SHKWM, SHKWS, SHKWA, SHKWD - 导向轴支座 - L型(机械加工件) - 单边开口型-高度H选择型
Misumi
FA工厂自动化
02_导向轴支座
Powered by
CAD模型選擇
{misumi/metric/02_shaft_supports/shkwm_asmtab.prj},{NB=SHKWB16-20},{TS=HFT},{MAT=1045},{ST=Black Oxide},{D=16},{H=20},{L=38},{T=10},{S=6},{W=22},{W1=16},{L1=28},{DD=4.5},{E=14},{M=M4 Depth 8},{THMD=4},{THDMIN=3.242},{DEP=8},{DD2=4.5},{DD1=8},{LL=4.5},{C=2},{DM=4},{HM=15.000},{H0=13},{HH=20,25,30,40},{HC1=[20:40/0.1]},{PPATH=shkwb/shkwm_templ.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
PN
型号
ⁿ/ₐ
AC
附件
ⁿ/ₐ
D
[mm]
L
[mm]
H1
[mm]
T
[mm]
S
[mm]
W
[mm]
W1
[mm]
L1
[mm]
DD
d
[mm]
E
[mm]
M
M 紧固螺栓
ⁿ/ₐ
DD2
d2
[mm]
DD1
d1
[mm]
LL
l
[mm]
SHKWB8-15
SHKWB8-15
1个内六角螺栓
8
32
23
10
6
22
16
22
4.5
11
M4深度8
4.5
8
4.5
SHKWB10-20
SHKWB10-20
1个内六角螺栓
10
32
29
10
6
22
16
22
4.5
11
M4深度8
4.5
8
4.5
SHKWB12-20
SHKWB12-20
1个内六角螺栓
12
32
30
10
6
22
16
22
4.5
11
M4深度8
4.5
8
4.5
SHKWB13-20
SHKWB13-20
1个内六角螺栓
13
38
31
10
6
22
16
28
4.5
13
M4深度8
4.5
8
4.5
SHKWB15-20
SHKWB15-20
1个内六角螺栓
15
38
33
10
6
22
16
28
4.5
14
M4深度8
4.5
8
4.5
SHKWB16-20
SHKWB16-20
1个内六角螺栓
16
38
33
10
6
22
16
28
4.5
14
M4深度8
4.5
8
4.5
SHKWB20-25
SHKWB20-25
1个内六角螺栓
20
50
40
16
8
32
24
36
6.5
17
M6 深度12
6.6
11
6.5
SHKWB25-30
SHKWB25-30
1个内六角螺栓
25
50
48
16
8
32
24
36
6.5
18
M6 深度12
6.6
11
6.5
SHKWB30-30
SHKWB30-30
1个内六角螺栓
30
73
51
20
10
38
29
55
9.0
26
M8深度16
9.0
14
9.0
SHKWB35-40
SHKWB35-40
1个内六角螺栓
35
73
64
20
10
38
29
55
9.0
26
M8深度16
9.0
14
9.0
SHKWB40-40
SHKWB40-40
1个内六角螺栓
40
73
67
20
10
38
29
55
9.0
27
M8深度16
9.0
14
9.0
SHKWB50-40
SHKWB50-40
1个内六角螺栓
50
104
74
24
12
48
37
64
14.0
36
M12 Depth 24
14.0
20
13.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表