SL-SHKPST, SH-SHKPST, SHD-SHKPST - Precision Cleaning Shaft Supports - Casting, L-Shaped - Split
Misumi
FA工厂自动化
02_导向轴支座
Powered by
CAD模型選擇
{misumi/metric/02_shaft_supports/sl_shkpst_asmtab.prj},{NB=SL-SHKPST12},{CO=DE},{D=12},{H=20},{L=32},{H1=30},{T=12},{S=6},{W=22},{W1=17},{A=16},{L1=20},{DD=5.5},{E=20},{M=M4 },{DD2=4.5},{DD1=8},{LL=4.5},{C=2},{B1=14},{B2=8},{B3=2},{THMD=4},{THDMIN=3.242},{MASSS=85},{MASSA=30},{PPATH=sl_shkpst/sl_shkpst_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
PN
型号
ⁿ/ₐ
D
[mm]
H
[mm]
L
[mm]
H1
[mm]
T
[mm]
S
[mm]
W
[mm]
W1
[mm]
A
[mm]
L1
[mm]
DD
d
[mm]
E
[mm]
M
M 夹紧螺栓
ⁿ/ₐ
DD2
d2
[mm]
DD1
d1
[mm]
LL
l
[mm]
C
[mm]
B1
[mm]
B2
[mm]
B3
[mm]
SL-SHKPST8
SL-SHKPST8
8
15
30
23
12
6
22
17
15
20
5.5
20
M4
4.5
8
4.5
2
14
7
2
SL-SHKPST10
SL-SHKPST10
10
20
32
29
12
6
22
17
16
20
5.5
20
M4
4.5
8
4.5
2
14
8
2
SL-SHKPST12
SL-SHKPST12
12
20
32
30
12
6
22
17
16
20
5.5
20
M4
4.5
8
4.5
2
14
8
2
SL-SHKPST16
SL-SHKPST16
16
25
38
37
12
6
22
17
19
26
5.5
26
M4
4.5
8
4.5
2
14
8
2
SL-SHKPST20
SL-SHKPST20
20
25
50
40
16
8
32
24
25
36
6.5
36
M6
6.5
11
6.5
2
14
8
2
SL-SHKPST25
SL-SHKPST25
25
30
50
48
16
8
32
24
25
36
6.5
36
M6
6.5
11
6.5
2
14
8
2
SL-SHKPST30
SL-SHKPST30
30
30
70
51
20
10
40
30
35
48
9.0
48
M8
9.0
14
9.0
3
14
8
2
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表