SL-SSTHC, SH-SSTHC, SHD-SSTHC, SL-ATHC, SH-ATHC - Precision Cleaning Shaft Supports - Bracket Shaped - Standard Type Drilled Mounting Hole - Compact Flange
Misumi
FA工厂自动化
02_导向轴支座
Powered by
CAD模型選擇
{misumi/metric/02_shaft_supports/sl_ssthc_asmtab.prj},{NB=SL-SSTHC13},{TS=1},{MAT=304},{CM=SL},{D=13},{THMD11='M4'},{THMD13='M4'},{THMD12='M4'},{DTOL=+0.018/0},{DX=13},{N=2.5},{L=24},{D1=18},{H=38},{T=6.0},{LL=15},{M=M4},{P=28},{K=30},{W=22},{P1=28},{F=0},{DD11=4.5},{ALT=},{PPATH=sl_ssthc/sl_ssthc_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
明細表
PN
型号
ⁿ/ₐ
D
[mm]
N
固定部壁厚 (N)
[mm]
L
[mm]
D1
[mm]
H
[mm]
T
[mm]
LL
l
[mm]
W
[mm]
P1
[mm]
F
[mm]
DD1
d1
[mm]
SL-SSTHC3
SL-SSTHC3
3
2.5
10
8
22
3.0
7
8
15
0
3.5
SL-SSTHC4
SL-SSTHC4
4
2.5
10
9
24
3.0
7
9
17
0
3.5
SL-SSTHC5
SL-SSTHC5
5
2.5
12
10
25
3.5
7
10
18
0
3.5
SL-SSTHC6
SL-SSTHC6
6
3.0
15
12
28
3.5
7
12
20
0
3.5
SL-SSTHC8
SL-SSTHC8
8
2.0
16
12
28
5.0
10
16
20
0
3.5
SL-SSTHC10
SL-SSTHC10
10
2.0
20
14
30
5.0
12
18
22
0
3.5
SL-SSTHC12
SL-SSTHC12
12
2.0
24
16
36
6.0
15
20
26
0
4.5
SL-SSTHC13
SL-SSTHC13
13
2.5
24
18
38
6.0
15
22
28
0
4.5
SL-SSTHC15
SL-SSTHC15
15
2.5
30
20
40
6.0
18
24
30
0
4.5
SL-SSTHC16
SL-SSTHC16
16
3.0
32
22
42
6.0
19
26
28
16
4.5
SL-SSTHC18
SL-SSTHC18
18
5.0
32
28
50
8.0
20
32
31
22
5.5
SL-SSTHC20
SL-SSTHC20
20
4.0
32
28
50
8.0
20
32
31
22
5.5
SL-SSTHC25
SL-SSTHC25
25
4.0
38
33
55
8.0
23
37
36
24
5.5
SL-SSTHC30
SL-SSTHC30
30
4.0
38
38
66
10.0
24
42
41
27
6.6
SL-SSTHC35
SL-SSTHC35
35
5.0
50
45
80
10.0
30
55
56
33
9.0
SL-SSTHC40
SL-SSTHC40
40
10.0
50
60
90
10.0
30
65
65
38
9.0
SL-SSTHC50
SL-SSTHC50
50
10.0
50
70
100
10.0
30
75
74
43
9.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表