SL-SSTHIS, SH-SSTHIS, SHD-SSTHIS - Precision Cleaning Shaft Supports - Bracket Shaped - Inlay Type - Square Flange
Misumi
FA工厂自动化
02_导向轴支座
Powered by
CAD模型選擇
{misumi/metric/02_shaft_supports/sl_ssthis_asmtab.prj},{NB=SL-SSTHIS15},{CO=DE},{D=15},{DTOL=+0.018/0},{DX=15},{N=2.5},{L=30},{D1=20},{H=40},{T=6.0},{LL=21},{M=M4},{M2=4},{M4='M4'},{P=30},{K=32},{W=24},{P1=30},{F=0},{DD11=4.5},{ALT1=},{PPATH=sl_ssthis/sl_ssthis_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
PN
Part Number
ⁿ/ₐ
D
[mm]
N
N 固定座厚度
[mm]
L
[mm]
D1
[mm]
H
[mm]
T
[mm]
LL
l
[mm]
P
[mm]
K
[mm]
W
[mm]
P1
[mm]
F
[mm]
DD1
d1
[mm]
SL-SSTHIS6
SL-SSTHIS6
6
3.0
15
12
28
3.5
11
20
22
12
20
0
3.5
SL-SSTHIS8
SL-SSTHIS8
8
2.0
18
12
28
5.0
14
20
22
16
20
0
3.5
SL-SSTHIS10
SL-SSTHIS10
10
2.0
20
14
30
5.0
15
22
23
18
22
0
3.5
SL-SSTHIS12
SL-SSTHIS12
12
2.0
24
16
36
6.0
18
26
28
20
26
0
4.5
SL-SSTHIS15
SL-SSTHIS15
15
2.5
30
20
40
6.0
21
30
32
24
30
0
4.5
SL-SSTHIS16
SL-SSTHIS16
16
3.0
32
22
42
6.0
22
32
33
26
28
16
4.5
SL-SSTHIS20
SL-SSTHIS20
20
4.0
32
28
50
8.0
24
39
39
32
31
22
5.5
SL-SSTHIS25
SL-SSTHIS25
25
4.0
38
33
55
8.0
27
44
44
37
36
24
5.5
SL-SSTHIS30
SL-SSTHIS30
30
4.0
38
38
66
10.0
29
52
52
42
41
27
6.6
SL-SSTHIS40
SL-SSTHIS40
40
10.0
50
60
90
10.0
35
75
75
65
65
38
9.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表