SL-SSTHRN, SH-SSTHRN, SHD-SSTHRN, SL-STHRNA, SH-STHRNA - Precision Cleaning Shaft Supports - Bracket Shaped , Wide Holder - Standard Type - Round Flange
Misumi
FA工厂自动化
02_导向轴支座
Powered by
CAD模型選擇
{misumi/metric/02_shaft_supports/sl_ssthrn_asmtab.prj},{NB=SL-SSTHRN16},{MAT=304},{CM=SL},{D=16},{DTOL=+0.018/0},{DX=16},{N=6.0},{L=32},{D1=28},{H=50},{T=6},{LL=19},{M=M4},{M2=4},{P=40},{K=39},{W=32},{P1=33},{F=22},{DD11=5.5},{ALT1=},{PPATH=sl_ssthrn/sl_ssthrn_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
PN
型号
ⁿ/ₐ
D
[mm]
N
N 固定座厚度
[mm]
L
[mm]
D1
[mm]
H
[mm]
T
[mm]
LL
l
[mm]
P
[mm]
DD1
d1
[mm]
MBM
止动螺丝 M
ⁿ/ₐ
ML
M 长度
[mm]
SL-SSTHRN8
SL-SSTHRN8
8
3.5
16
15
32
5
10
25
3.5
0
0
SL-SSTHRN10
SL-SSTHRN10
10
5.0
20
20
38
5
12
30
4.5
0
0
SL-SSTHRN12
SL-SSTHRN12
12
5.0
24
22
40
6
15
32
4.5
0
0
SL-SSTHRN13
SL-SSTHRN13
13
5.5
26
24
42
6
16
34
4.5
0
0
SL-SSTHRN15
SL-SSTHRN15
15
5.5
30
26
48
6
18
38
5.5
0
0
SL-SSTHRN16
SL-SSTHRN16
16
6.0
32
28
50
6
19
40
5.5
0
0
SL-SSTHRN20
SL-SSTHRN20
20
7.5
32
35
63
8
20
50
6.6
0
0
SL-SSTHRN25
SL-SSTHRN25
25
7.5
38
40
68
8
23
55
6.6
0
0
SL-SSTHRN30
SL-SSTHRN30
30
7.5
38
45
73
10
24
60
6.6
0
0
SL-SSTHRN35
SL-SSTHRN35
35
10.0
50
55
89
10
30
72
9.0
0
0
SL-SSTHRN40
SL-SSTHRN40
40
15.0
50
70
104
12
30
87
9.0
0
0
SL-SSTHRN50
SL-SSTHRN50
50
15.0
50
80
114
12
30
97
9.0
0
0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表