SL-SSTHWRL, SH-SSTHWRL, SHD-SSTHWRL - (Precision Cleaning) Shaft Supports - Bracket Shaped Slit Clamping - Long Guide Type - Round Flange
Misumi
FA工厂自动化
02_导向轴支座
Powered by
CAD模型選擇
{misumi/metric/02_shaft_supports/sl_ssthwrl_asmtab.prj},{NB=SL-SSTHWRL25},{MAT=304},{ST=-},{CM=SL-},{D=25},{DTOL=+0.021/0},{N=10.0},{L=38},{L1=57.0},{D1=45},{H=69},{T=8},{B=15},{B1=30},{P=57},{K=54},{W=47},{P1=46},{F=34},{DD=6.6},{S=1.5},{S1=2.0},{X=17},{Y=6},{DD1=9},{DD2=5.6},{M=M5},{AB=M5x16},{PPATH=sthwrbl_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
PN
零件No.
ⁿ/ₐ
TYPE0
Type
ⁿ/ₐ
D
[mm]
DTOL
DH7
[mm]
N
固定部壁厚(N)
[mm]
L
[mm]
L1
[mm]
D1
[mm]
H
[mm]
T
[mm]
B
[mm]
B1
[mm]
P
[mm]
W
[mm]
P1
[mm]
F
[mm]
DD
d
[mm]
S
[mm]
S1
[mm]
X
[mm]
Y
[mm]
DD1
d1
[mm]
DD2
d2
[mm]
M
M 粗牙螺纹
ⁿ/ₐ
AB
附属螺栓 M×长度
ⁿ/ₐ
SL-SSTHWRL12
SL-SSTHWRL12
SL-SSTHWRL
12
+0.018/0
10.0
22
33.0
32
52
6
10
20
42
34
35
25
4.5
1.5
1.5
11
4
9
5.6
M5
M5x12
SL-SSTHWRL16
SL-SSTHWRL16
SL-SSTHWRL
16
+0.018/0
9.5
30
45.0
35
56
6
12
24
46
37
37
27
5.5
1.5
1.5
12
5
9
5.6
M5
M5x12
SL-SSTHWRL20
SL-SSTHWRL20
SL-SSTHWRL
20
+0.021/0
10.0
32
48.0
40
64
8
12
24
52
42
43
30
6.6
1.5
2.0
14
6
9
5.6
M5
M5x16
SL-SSTHWRL25
SL-SSTHWRL25
SL-SSTHWRL
25
+0.021/0
10.0
38
57.0
45
69
8
15
30
57
47
46
34
6.6
1.5
2.0
17
6
9
5.6
M5
M5x16
SL-SSTHWRL30
SL-SSTHWRL30
SL-SSTHWRL
30
+0.021/0
12.5
40
60.0
55
79
10
15
30
67
57
50
45
6.6
1.5
2.0
20
10
12
6.6
M6
M6x20
SL-SSTHWRL35
SL-SSTHWRL35
SL-SSTHWRL
35
+0.025/0
12.5
48
72.0
60
94
10
15
30
77
66
58
50
9.0
1.5
2.0
23
12
12
6.6
M6
M6x20
SL-SSTHWRL40
SL-SSTHWRL40
SL-SSTHWRL
40
+0.025/0
15.0
55
82.5
70
104
12
18
36
87
76
67
55
9.0
1.5
2.0
26
13
14
9.0
M8
M8x26
SL-SSTHWRL50
SL-SSTHWRL50
SL-SSTHWRL
50
+0.025/0
17.5
65
97.5
85
119
12
22
44
102
91
82
60
9.0
1.5
2.0
32
16
18
11.0
M10
M10x32
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表