SL-SCSAH,SH-SCSAH - (Precision Cleaning) Shaft Collars - Slit, Thread Inserts, Aluminum
Misumi
FA工厂自动化
03_固定环
Powered by
CAD模型選擇
{misumi/metric/03_set_collars/sl_scsah_asmtab.prj},{NB=SL-SCSAH15-10},{TS=1},{AC=Hex Socket Head Cap Screw (304 Stainless Steel Equivalent) 1 pc.},{CM=SL},{D=15},{B=10},{D1=34},{M=M4},{DD=4.2},{R=3.75},{W=1.5},{X=11.5},{Y=6},{Z1=10},{C=0.5},{L=12},{PPATH=scsah/scsah_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
PN
零件No.
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
AC
附件
ⁿ/ₐ
MATT
螺纹套材质
ⁿ/ₐ
D
[mm]
B
[mm]
D1
[mm]
M
M 粗牙螺纹
ⁿ/ₐ
DD
(d)
[mm]
R
[mm]
W
[mm]
X
[mm]
Y
[mm]
Z
(Z)
[mm]
SL-SCSAH8-8
SL-SCSAH8-8
SL-SCSAH
Hex Socket Head Cap Screw...
SUS304
8
8
25
M3
3.2
3.00
1.5
7.0
5
7
SL-SCSAH10-10
SL-SCSAH10-10
SL-SCSAH
Hex Socket Head Cap Screw...
SUS304
10
10
30
M4
4.2
3.75
1.5
9.0
5
8
SL-SCSAH12-10
SL-SCSAH12-10
SL-SCSAH
Hex Socket Head Cap Screw...
SUS304
12
10
30
M4
4.2
3.75
1.5
10.0
5
9
SL-SCSAH15-10
SL-SCSAH15-10
SL-SCSAH
Hex Socket Head Cap Screw...
SUS304
15
10
34
M4
4.2
3.75
1.5
11.5
6
10
SL-SCSAH16-10
SL-SCSAH16-10
SL-SCSAH
Hex Socket Head Cap Screw...
SUS304
16
10
35
M5
5.3
4.50
1.5
12.0
6
11
SL-SCSAH20-10
SL-SCSAH20-10
SL-SCSAH
Hex Socket Head Cap Screw...
SUS304
20
10
40
M5
5.3
4.50
1.5
14.0
7
13
SL-SCSAH25-12
SL-SCSAH25-12
SL-SCSAH
Hex Socket Head Cap Screw...
SUS304
25
12
45
M5
5.3
4.50
1.5
17.0
7
16
SL-SCSAH30-15
SL-SCSAH30-15
SL-SCSAH
Hex Socket Head Cap Screw...
SUS304
30
15
55
M6
6.3
6.00
1.5
20.0
10
18
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表