SL-SDSA,SH-SDSA,SL-SDSAW,SH-SDSAW - (Precision Cleaning) Shaft Collars - D-Cut, Slit - Standard
Misumi
FA工厂自动化
03_固定环
Powered by
CAD模型選擇
{misumi/metric/03_set_collars/sl_sdsa_asmtab.prj},{NB=SL-SDSA15},{MAT=A},{ST=-},{CM=SL},{D=15},{D1=40},{B=15},{M=M6},{DD=7.0},{R=6.0},{H=17.0},{M1=M5},{P=12},{W=1.5},{X=13.0},{Y=8},{Z1=12},{Z2=12},{C=0.5},{L=20},{PPATH=sds/sds_templ.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
PN
零件No.
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
AC
附件
ⁿ/ₐ
D
[mm]
D1
[mm]
B
[mm]
M
M 粗牙螺纹
ⁿ/ₐ
DD
d
[mm]
R
[mm]
H
[mm]
M1
M1 (Coarse Thread)
ⁿ/ₐ
P
[mm]
HH
h
[mm]
W
[mm]
X
[mm]
Y
[mm]
Z
(Z)
[mm]
SL-SDSA8
SL-SDSA8
SL-SDSA
1个内六角螺丝(SUS)
8
30
15
M5
5.5
4.5
13.0
M3
8
7
1.5
10.0
6
8
SL-SDSA10
SL-SDSA10
SL-SDSA
1个内六角螺丝(SUS)
10
35
15
M5
5.5
4.5
15.0
M4
10
7
1.5
11.5
6
10
SL-SDSA12
SL-SDSA12
SL-SDSA
1个内六角螺丝(SUS)
12
35
15
M5
5.5
4.5
15.0
M4
10
7
1.5
11.5
6
10
SL-SDSA15
SL-SDSA15
SL-SDSA
1个内六角螺丝(SUS)
15
40
15
M6
7.0
6.0
17.0
M5
12
7
1.5
13.0
8
12
SL-SDSA16
SL-SDSA16
SL-SDSA
1个内六角螺丝(SUS)
16
40
15
M6
7.0
6.0
17.0
M5
12
7
1.5
13.0
8
12
SL-SDSA20
SL-SDSA20
SL-SDSA
1个内六角螺丝(SUS)
20
45
15
M6
7.0
6.0
18.5
M5
15
7
1.5
15.0
8
13
SL-SDSA25
SL-SDSA25
SL-SDSA
1个内六角螺丝(SUS)
25
50
15
M6
7.0
6.0
21.0
M5
20
7
1.5
18.0
10
16
SL-SDSA30
SL-SDSA30
SL-SDSA
1个内六角螺丝(SUS)
30
55
15
M6
7.0
6.0
23.5
M6
21
7
1.5
20.0
10
18
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
SL-SDSAJ,SH-SDSAJ,SL-SDSAWJ,SH-SDSAWJ - (Precision Cleaning) Shaft Collars ...
Misumi
09.01.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表