SL-SDSAJ,SH-SDSAJ,SL-SDSAWJ,SH-SDSAWJ - (Precision Cleaning) Shaft Collars - D-Cut, Slit - Compact
Misumi
FA工厂自动化
03_固定环
Powered by
CAD模型選擇
{misumi/metric/03_set_collars/sl_sdsaj_asmtab.prj},{NB=SL-SDSAJ15},{MAT=3},{MATALG= '1', 'S45C Equivalent', '2', '304 Stainless Steel Equivalent', '3' , '2017 Aluminum Alloy'},{ST=4},{CM=SL},{D=15},{D1=30},{B=8},{M=M3},{DD=3.4},{R=3.00},{H=12.0},{M1=M3},{P=10},{W=1.5},{X=11.0},{Y=3},{Z=11},{Z1=11.000},{C=0.5},{L=10},{PPATH=sdsj/sdsj_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
PN
零件No.
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
AC
附件
ⁿ/ₐ
D
[mm]
D1
[mm]
B
[mm]
M
M 粗牙螺纹
ⁿ/ₐ
DD
d
[mm]
R
[mm]
H
[mm]
M1
M1 (Coarse Thread)
ⁿ/ₐ
P
[mm]
HH
h
[mm]
W
[mm]
X
[mm]
Y
[mm]
Z
(Z)
[mm]
SL-SDSAJ10
SL-SDSAJ10
SL-SDSAJ
1个内六角螺丝(SUS)
10
30
8
M3
3.4
3.00
12.0
M3
8
7
1.5
9.0
5
8~10
SL-SDSAJ12
SL-SDSAJ12
SL-SDSAJ
1个内六角螺丝(SUS)
12
30
8
M3
3.4
3.00
12.0
M3
8
7
1.5
10.0
5
9~10
SL-SDSAJ15
SL-SDSAJ15
SL-SDSAJ
1个内六角螺丝(SUS)
15
30
8
M3
3.4
3.00
12.0
M3
10
7
1.5
11.0
3
11
SL-SDSAJ16
SL-SDSAJ16
SL-SDSAJ
1个内六角螺丝(SUS)
16
30
8
M3
3.4
3.00
12.0
M3
10
7
1.5
11.5
3
11
SL-SDSAJ20
SL-SDSAJ20
SL-SDSAJ
1个内六角螺丝(SUS)
20
35
8
M3
3.4
3.00
15.0
M3
10
7
1.5
13.0
5
13
SL-SDSAJ25
SL-SDSAJ25
SL-SDSAJ
1个内六角螺丝(SUS)
25
42
10
M4
4.5
3.75
18.5
M4
12
7
1.5
16.5
5
16.5
SL-SDSAJ30
SL-SDSAJ30
SL-SDSAJ
1个内六角螺丝(SUS)
30
50
12
M5
5.5
4.50
22.0
M4
12
7
1.5
20.0
6
20
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表