SL-SSCJSJ,SH-SSCJSJ,SHD-SSCJSJ - Precision Cleaning Shaft Collars - Side Mount, Slit - Compact
Misumi
FA工厂自动化
03_固定环
Powered by
CAD模型選擇
{misumi/metric/03_set_collars/sl_sscjsj_asmtab.prj},{NB=SL-SSCJSJ15},{CO=SL-},{D=15},{B=8},{D1=30},{M=M3},{DD=3.4},{R=3.00},{W=1.5},{X=11.5},{Y=3},{Z=11.0},{M1=M3},{Y1=11.0},{P=8},{SL=10},{PPATH=sl_sscjsj/sl_sscjsj_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
PN
型号
ⁿ/ₐ
D
[mm]
B
[mm]
D1
[mm]
M
M Coarse Thread
ⁿ/ₐ
DD
d
[mm]
R
[mm]
W
[mm]
X
[mm]
Y
[mm]
Z
[mm]
M1
M1 Coarse Thread
ⁿ/ₐ
Y1
[mm]
P
[mm]
SL-SSCJSJ8
SL-SSCJSJ8
8
6
22
M2.6
2.9
2.45
1.5
7.0
3
9.0
M3
7.0
8
SL-SSCJSJ10
SL-SSCJSJ10
10
6
25
M2.6
2.9
2.45
1.5
8.0
3
9.0
M3
8.0
8
SL-SSCJSJ12
SL-SSCJSJ12
12
6
25
M2.6
2.9
2.45
1.5
9.0
3
9.0
M3
9.0
8
SL-SSCJSJ15
SL-SSCJSJ15
15
8
30
M3
3.4
3.00
1.5
11.5
3
11.0
M3
11.0
8
SL-SSCJSJ16
SL-SSCJSJ16
16
8
30
M3
3.4
3.00
1.5
11.5
3
11.0
M3
11.5
8
SL-SSCJSJ20
SL-SSCJSJ20
20
8
35
M3
3.4
3.00
1.5
13.0
5
13.0
M4
13.5
10
SL-SSCJSJ25
SL-SSCJSJ25
25
10
42
M4
4.5
3.75
1.5
16.5
5
16.5
M4
16.5
12
SL-SSCJSJ30
SL-SSCJSJ30
30
12
50
M5
5.5
4.50
1.5
20.0
6
20.0
M4
19.0
20
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表