SL-SSCS, SH-SSCS, SHD-SSCS,SL-SCSA,SH-SCSA,SL-SCSAW,SH-SCSAW,SL-SCSAB,SH-SCSAB - (Precision Cleaning) Set Collars - Slit - Standard Type
Misumi
FA工厂自动化
03_固定环
Powered by
CAD模型選擇
{misumi/metric/03_set_collars/sl_sscs_asmtab.prj},{NB=SL-SSCS13-10},{MAT=304},{ST=-},{AC=Hexagon Socket Head Cap Screw 1 Pc. (SUS)},{CM=SL-},{D=13},{BS=10},{B0=10,12,15},{B1=10,12,15},{B2=10},{B3=10},{W=1.5},{C=0.5},{PPATH=scs_templ.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
明細表
PN
零件No.
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
AC
附件
ⁿ/ₐ
D
[mm]
D1
[mm]
M
M 粗牙螺纹
ⁿ/ₐ
DD
d
[mm]
R
[mm]
W
[mm]
X
[mm]
Y
[mm]
Z
[mm]
SL-SSCS3-8
SL-SSCS3-8
SL-SSCS
1根内六角螺栓(SUS)
3
16
M3
3.4
3.00
1.0
4.5
2.2
3~5
SL-SSCS4-8
SL-SSCS4-8
SL-SSCS
1根内六角螺栓(SUS)
4
18
M3
3.4
3.00
1.0
5.0
3.0
3.5~6
SL-SSCS5-8
SL-SSCS5-8
SL-SSCS
1根内六角螺栓(SUS)
5
20
M3
3.4
3.00
1.0
5.5
4.0
5~6.5
SL-SSCS6-8
SL-SSCS6-8
SL-SSCS
1根内六角螺栓(SUS)
6
20
M3
3.4
3.00
1.0
6.0
4.0
6~6.5
SL-SSCS8-8
SL-SSCS8-8
SL-SSCS
1根内六角螺栓(SUS)
8
25
M3
3.4
3.00
1.5
8.0
5.0
7~9
SL-SSCS10-8
SL-SSCS10-8
SL-SSCS
1根内六角螺栓(SUS)
10
30
M3
3.4
3.00
1.5
9.0
5.0
8~10
SL-SSCS12-8
SL-SSCS12-8
SL-SSCS
1根内六角螺栓(SUS)
12
30
M3
3.4
3.00
1.5
10.0
5.0
9~10
SL-SSCS13-10
SL-SSCS13-10
SL-SSCS
1根内六角螺栓(SUS)
13
30
M4
4.5
3.75
1.5
10.0
5.0
10
SL-SSCS15-10
SL-SSCS15-10
SL-SSCS
1根内六角螺栓(SUS)
15
34
M4
4.5
3.75
1.5
11.5
6.0
10~12
SL-SSCS16-10
SL-SSCS16-10
SL-SSCS
1根内六角螺栓(SUS)
16
35
M5
5.5
4.50
1.5
12.0
6.0
11~12
SL-SSCS18-10
SL-SSCS18-10
SL-SSCS
1根内六角螺栓(SUS)
18
40
M5
5.5
4.50
1.5
14.0
7.0
13~14
SL-SSCS20-10
SL-SSCS20-10
SL-SSCS
1根内六角螺栓(SUS)
20
40
M5
5.5
4.50
1.5
14.0
7.0
13~14
SL-SSCS25-12
SL-SSCS25-12
SL-SSCS
1根内六角螺栓(SUS)
25
45
M5
5.5
4.50
1.5
17.0
7.0
16~18
SL-SSCS30-15
SL-SSCS30-15
SL-SSCS
1根内六角螺栓(SUS)
30
55
M6
6.6
6.00
1.5
20.0
10.0
18~20
SL-SSCS35-15
SL-SSCS35-15
SL-SSCS
1根内六角螺栓(SUS)
35
60
M6
6.6
6.00
2.0
23.0
12.0
21
SL-SSCS40-18
SL-SSCS40-18
SL-SSCS
1根内六角螺栓(SUS)
40
70
M8
9.0
7.00
2.0
26.0
13.0
23
SL-SSCS50-22
SL-SSCS50-22
SL-SSCS
1根内六角螺栓(SUS)
50
85
M10
11.0
9.00
3.0
32.0
16.0
28
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表