SL-SSCSNK,SH-SSCSNK,SHD-SSCSNK - Precision Cleaning Shaft Collars - Two Flat Cuts - Standard
Misumi
FA工厂自动化
03_固定环
Powered by
CAD模型選擇
{misumi/metric/03_set_collars/sl_sscsnk_asmtab.prj},{NB=SL-SSCSNK15-10},{CO=SL-},{D=15},{B=10},{H=24},{W=1.5},{C=0.5},{BA=10,12},{L=12},{PPATH=sl_sscsnk/sl_sscsnk_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
PN
型号
ⁿ/ₐ
D
[mm]
D1
[mm]
H
[mm]
M
M Set Screw
ⁿ/ₐ
DD
d
[mm]
R
[mm]
W
[mm]
X
[mm]
Y
[mm]
Z
[mm]
SL-SSCSNK6-8
SL-SSCSNK6-8
6
20
17
M3
3.4
3.00
1.0
6.0
4
6~6.5
SL-SSCSNK8-8
SL-SSCSNK8-8
8
25
19
M3
3.4
3.00
1.5
8.0
5
7~9
SL-SSCSNK10-8
SL-SSCSNK10-8
10
30
22
M3
3.4
3.00
1.5
9.0
5
8~10
SL-SSCSNK12-10
SL-SSCSNK12-10
12
30
22
M4
4.5
3.75
1.5
10.0
5
9~10
SL-SSCSNK15-10
SL-SSCSNK15-10
15
34
24
M4
4.5
3.75
1.5
11.5
6
10~11
SL-SSCSNK16-10
SL-SSCSNK16-10
16
35
24
M5
5.5
4.50
1.5
12.0
6
11~12
SL-SSCSNK20-10
SL-SSCSNK20-10
20
40
30
M5
5.5
4.50
1.5
14.0
7
13
SL-SSCSNK25-12
SL-SSCSNK25-12
25
45
36
M5
5.5
4.50
1.5
17.0
7
16
SL-SSCSNK30-15
SL-SSCSNK30-15
30
55
41
M6
6.6
6.00
1.5
20.0
10
18~20
SL-SSCSNK35-15
SL-SSCSNK35-15
35
60
46
M6
6.6
6.00
2.0
23.0
12
21
SL-SSCSNK40-18
SL-SSCSNK40-18
40
70
53
M8
9.0
7.00
2.0
26.0
13
23
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表