C-SHR, C-SH2R, C-SHRL, C-SH2RL - 超重载型直线导轨 -标准-
Misumi
FA工厂自动化
06_直线导轨
中精度商品
Powered by
CAD模型選擇
{misumi/metric/06_linear_guides/06_cn/c_shr_asmtab.prj},{NB=C-SHR30-160},{H=30},{NOB=},{LT=},{LS=160},{W=44},{L1=74.0},{B=32},{C=36},{S=5.000},{LL=5.000},{L2=54.0},{K=25.4},{T=8.20},{CBB=0.5},{E=14},{T1=6.5},{H1=16.5},{W1=20},{W2=12.0},{CAA=0.5},{DD1=6.0},{DD2=9.5},{HH=8.5},{F=60},{LW1=10.137},{LW2=16.000},{LH1=11.116},{LH2=5.474},{LH3=4.500},{LH4=6.000},{LC1=0.354},{LC2=2.000},{LC3=0.500},{LR1=1.802},{LR2=0.200},{LR3=0.500},{LR4=0.250},{ALT=},{PPATH=c_shr/c_shr_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
PN
型号
ⁿ/ₐ
H
[mm]
W
[mm]
L1
[mm]
B
[mm]
C
[mm]
SLL
Sxl
ⁿ/ₐ
L2
[mm]
K
[mm]
T
[mm]
CBB
Cb
[mm]
E
[mm]
T1
[mm]
H1
[mm]
W1
[mm]
W2
[mm]
CAA
Ca
[mm]
DDH
d1xd2xh
[mm]
F
[mm]
G
[mm]
C-SHR28-100
C-SHR28-100
28
34
55.9
26
26
M4x5
39.5
24.8
10.20
0.5
7
9.5
13.0
15
9.5
0.5
4.5x7.5x6
60
20
C-SHR30-160
C-SHR30-160
30
44
74.0
32
36
M5x5
54.0
25.4
8.20
0.5
14
6.5
16.5
20
12.0
0.5
6x9.5x8.5
60
20
C-SHR40-160
C-SHR40-160
40
48
80.0
35
35
M6x6.5
59.0
34.2
12.15
1.0
14
11.5
20.0
23
12.5
0.9
7x11x9
60
20
C-SHR45-200
C-SHR45-200
45
60
95.3
40
40
M8x10
69.3
38.0
11.00
1.0
14
11.0
23.0
28
16.0
1.0
9x14x12
80
20
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表