ES-SSEBLT, ES-SSE2BLT - ES Miniature Linear Guides - Heat Resistant - Standard Blocks (Light Preload) (RoHS Compliant) - Specified Type
Misumi
FA工厂自动化
06_直线导轨
Powered by
CAD模型選擇
{misumi/metric/06_linear_guides/es_sseblt_asmtab.prj},{NB=ES-SSEBLT10-36},{NOB=},{H=10},{LS=36},{W=20},{B=15},{S=M3x3},{K=7.8},{CBB=0.3},{W1=9},{W2=5.5},{H1=5.5},{CAA=0.3},{DD1DD2HH=3.5x6x3.5},{F=20},{ALT1=},{MC=M4},{ALT4=},{PPATH=ssebt_series/ssebt_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
PN
型号
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
H
[mm]
W
[mm]
L1
[mm]
B
[mm]
C
[mm]
S
Sxl
ⁿ/ₐ
L2
[mm]
K
[mm]
CBB
Cb
[mm]
W1
[mm]
W2
[mm]
H1
[mm]
CAA
Ca
[mm]
DD1DD2HH
d1xd2xh
[mm]
F
[mm]
G
[mm]
ES-SSEBLT8-41
ES-SSEBLT8-41
ES-SSEBLT
8
17
23.6
12
8
M2X2.5
13.6
6.5
0.3
7
5.0
4.7
0.3
2.4x4.2x2.3
15
5.5
ES-SSEBLT10-36
ES-SSEBLT10-36
ES-SSEBLT
10
20
30.0
15
10
M3x3
19.0
7.8
0.3
9
5.5
5.5
0.3
3.5x6x3.5
20
8.0
ES-SSEBLT13-46
ES-SSEBLT13-46
ES-SSEBLT
13
27
33.9
20
15
M3x3.5
19.9
10.0
0.5
12
7.5
7.5
0.5
3.5x6x4.5
25
10.5
ES-SSEBLT16-71
ES-SSEBLT16-71
ES-SSEBLT
16
32
42.4
25
20
M3x4
27.4
12.0
0.5
15
8.5
9.5
0.5
3.5x6x4.5
40
15.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表