ES-SSELBMLZ, ES-SSEL2BMLZ, ES-SSELBMLZ-MX, ES-SSEL2BMLZ-MX - ES Miniature Linear Guides - Wide Long Blocks (Light Preload) (RoHS Compliant) Slight Clearance - Specified Type
Misumi
FA工厂自动化
06_直线导轨
Powered by
CAD模型選擇
{misumi/metric/06_linear_guides/es_sselbmlz_asmtab.prj},{NB=ES-SSELBMLZ10-276},{MX=},{NOB=},{H=10},{GREASE=},{LS=276},{W=31},{L1=40.0},{B=24},{C=16},{S=M4},{S1=4.0},{L2=29.0},{K=7.8},{CBB=0.3},{W1=9},{W2=11.0},{H1=5.5},{CAA=0.3},{DD1DD2HH=3.5x6x3.5},{F=20},{DD1=3.500},{DD2=6.000},{HH=3.500},{ALT1=},{MC=M4},{MC1=4.0},{ALT2L=2.5},{ALT2N=5},{S2=M4},{MAT1='','Carbon Steel','S','Stainless Steel'},{MCMIN=3.242},{MCMAX=4.000},{CL=2.500},{LSC=0.0},{MS=0.0},{ALT4=},{CA1=0.2},{CA2=0.3},{VA1=1.5},{HA1=1.4},{HA2=9.5430},{WA1=2.0868},{WA2=0.7},{RA1=2.20},{POIA1=0.1400},{PPATH=selbmz_series/selbmz_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
PN
型号
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
H
[mm]
W
[mm]
L1
[mm]
B
[mm]
C
[mm]
S
ⁿ/ₐ
L2
[mm]
K
[mm]
CBB
Cb
[mm]
W1
[mm]
W2
[mm]
H1
[mm]
CAA
Ca
[mm]
DD1DD2HH
d1xd2xh
[mm]
F
[mm]
G
[mm]
ES-SSELBMLZ8-41
ES-SSELBMLZ8-41
ES-SSELBMLZ
8
24
32.0
19
13
M3
22.0
6.5
0.3
7
8.5
4.7
0.3
2.4x4.2x2.3
15
5.5
ES-SSELBMLZ10-276
ES-SSELBMLZ10-276
ES-SSELBMLZ
10
31
40.0
24
16
M4
29.0
7.8
0.3
9
11.0
5.5
0.3
3.5x6x3.5
20
148.0
ES-SSELBMLZ13-71
ES-SSELBMLZ13-71
ES-SSELBMLZ
13
38
45.8
31
20
M4
31.8
10.0
0.5
12
13.0
7.5
0.5
3.5x6x4.5
25
10.5
ES-SSELBMLZ16-111
ES-SSELBMLZ16-111
ES-SSELBMLZ
16
44
58.3
36
25
M4
43.3
12.0
0.5
15
14.5
9.5
0.5
3.5x6x4.5
40
15.5
ES-SSELBMLZ20-161
ES-SSELBMLZ20-161
ES-SSELBMLZ
20
54
67.7
46
30
M5
52.3
15.0
0.5
20
17.0
11.0
0.5
6x9.5x5.5
60
20.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表