SSEBW, SSE2BW, RSEBW, RSE2BW - 微型直线导轨 滑块加宽型、标准滑块型/标准预压型
Misumi
FA工厂自动化
06_直线导轨
Powered by
CAD模型選擇
{misumi/metric/06_linear_guides/se2bw_asmtab.prj},{NB=SSEBW9-50},{ST=S},{MAT=S},{NOB=},{H=9.0},{GREASE=},{LS=50},{W=25},{L1=31.1},{B=18},{C=12},{SLL=M2.6x2.5},{L2=20.1},{K=7},{CBB=0.3},{W1=14},{W2=5.5},{H1=5.2},{CAA=0.5},{DD1DD2HH=3.5x6x3.2},{F=30},{G=10},{ALT1=},{MC=M4},{ALT2=},{ALT2L=5.0},{ALT2N=5},{ALT3=},{ALT4=},{PPATH=sebw_series/sebw_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
PN
型号
ⁿ/ₐ
H
[mm]
W
[mm]
L1
[mm]
B
[mm]
C
[mm]
SLL
Sxl
ⁿ/ₐ
L2
[mm]
K
[mm]
CBB
Cb
[mm]
W1
[mm]
W2
[mm]
H1
[mm]
CAA
Ca
[mm]
DD1DD2HH
d1xd2xh
[mm]
F
[mm]
G
[mm]
SSEBW6.5-50
SSEBW6.5-50
6.5
17
21.0
13
0
M2.5x1.5
13.3
5
0.3
10
3.5
4.0
0.3
3x5x1.6
20
5
SSEBW9-50
SSEBW9-50
9.0
25
31.1
18
12
M2.6x2.5
20.1
7
0.3
14
5.5
5.2
0.5
3.5x6x3.2
30
10
SSEBW12-50
SSEBW12-50
12.0
30
38.0
21
12
M2.6x3
27.0
9
0.3
18
6.0
7.5
0.5
3.5x6.4.5
30
10
SSEBW14-70
SSEBW14-70
14.0
40
44.3
28
15
M3x3.5
30.1
11
0.5
24
8.0
8.0
0.5
4.5x8x4.5
40
15
SSEBW16-70
SSEBW16-70
16.0
60
55.0
45
20
M4x4.5
40.0
13
0.5
42
9.0
9.5
0.5
4.5x8x4.5
40
15
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表