SSEBMLZ, SSEBMLZ-MX, SSE2BMLZ, SSE2BMLZ-MX - 微型直线导轨-加宽标准型/可互换·微小间隙标准型-L尺寸指定型
Misumi
FA工厂自动化
06_直线导轨
Powered by
CAD模型選擇
{misumi/metric/06_linear_guides/sebmlz_asmtab.prj},{NB=SSEBMLZ10-36},{MAT=S},{NOB=},{MX=},{H=10},{GREASE=},{LS=36},{W=31},{L1=30.0},{B=24},{C=10},{S=M4},{L2=19.0},{K=7.8},{CBB=0.3},{W1=9},{W2=11.0},{H1=5.5},{CAA=0.3},{DD1DD2HH=3.5x6x3.5},{F=20},{ALT1=},{MC=M4},{ALT4=},{PPATH=sebmz_series/sebmz_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
PN
型号
ⁿ/ₐ
H
[mm]
W
[mm]
L1
[mm]
B
[mm]
C
[mm]
S
ⁿ/ₐ
L2
[mm]
K
[mm]
CBB
Cb
[mm]
W1
[mm]
W2
[mm]
H1
[mm]
CAA
Ca
[mm]
DD1DD2HH
d1xd2xh
[mm]
F
[mm]
G
[mm]
SSEBMLZ8-41
SSEBMLZ8-41
8
24
23.6
19
8
M3
13.6
6.5
0.3
7
8.5
4.7
0.3
2.4x4.2x2.3
15
5.5
SSEBMLZ10-36
SSEBMLZ10-36
10
31
30.0
24
10
M4
19.0
7.8
0.3
9
11.0
5.5
0.3
3.5x6x3.5
20
8.0
SSEBMLZ13-46
SSEBMLZ13-46
13
38
33.9
31
12
M4
19.9
10.0
0.5
12
13.0
7.5
0.5
3.5x6x4.5
25
10.5
SSEBMLZ16-71
SSEBMLZ16-71
16
44
42.4
36
16
M4
27.4
12.0
0.5
15
14.5
9.5
0.5
3.5x6x4.5
40
15.5
SSEBMLZ20-101
SSEBMLZ20-101
20
54
50.0
46
25
M5
34.6
15.0
0.5
20
17.0
11.0
0.5
6x9.5x5.5
60
20.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表