SSELBLT, SSEL2BLT - 微型直线导轨耐热用加长型/精密级预压型-L尺寸指定型
Misumi
FA工厂自动化
06_直线导轨
Powered by
CAD模型選擇
{misumi/metric/06_linear_guides/sselblt_asmtab.prj},{NB=SSELBLT10-56},{NOB=},{H=10},{LS=56},{W=20},{L1=40.0},{B=15},{C=16},{S=M3x3},{L2=29.0},{K=7.8},{CBB=0.3},{W1=9},{W2=5.5},{H1=5.5},{CAA=0.3},{DD1DD2HH=3.5x6x3.5},{F=20},{ALT1=},{MC=M4},{ALT4=},{PPATH=sselbt_series/sselbt_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
PN
型号
ⁿ/ₐ
H
[mm]
W
[mm]
L1
[mm]
B
[mm]
C
[mm]
S
Sxl
ⁿ/ₐ
L2
[mm]
K
[mm]
CBB
Cb
[mm]
W1
[mm]
W2
[mm]
H1
[mm]
CAA
Ca
[mm]
DD1DD2HH
d1xd2xh
[mm]
F
[mm]
G
[mm]
SSELBLT8-41
SSELBLT8-41
8
17
32.0
12
13
M2X2.5
22.0
6.5
0.3
7
5.0
4.7
0.3
2.4x4.2x2.3
15
5.5
SSELBLT10-56
SSELBLT10-56
10
20
40.0
15
16
M3x3
29.0
7.8
0.3
9
5.5
5.5
0.3
3.5x6x3.5
20
8.0
SSELBLT13-71
SSELBLT13-71
13
27
45.8
20
20
M3x3.5
31.8
10.0
0.5
12
7.5
7.5
0.5
3.5x6x4.5
25
10.5
SSELBLT16-111
SSELBLT16-111
16
32
58.3
25
25
M3x4
43.3
12.0
0.5
15
8.5
9.5
0.5
3.5x6x4.5
40
15.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表