MAT25, MAT32, MAT40, MAT50, MAT63 - 气动模块组件 (立式)
Misumi
FA工厂自动化
08_单轴驱动器/手动组件
Powered by
CAD模型選擇
{misumi/metric/08_linear_motion_units/mat25_asmtab.prj},{NB=MAT32NN-30-150-120},{TYPE=MAT32},{NO=5},{S=30},{P=150},{L=120},{CB=27},{CP=34},{CMM=5},{SB=68},{TT3=12},{D1=9.0},{ALT1=},{ALT2=},{STBD1=25},{STBD2=0},{LSH1=24},{LSH2=0},{LSH3=6},{CYTD=32},{SCD1=25},{SCD2=0},{PPATH=mat25/mat25_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
PN
型号
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
CY
气缸
ⁿ/ₐ
LS
线性导向轴
ⁿ/ₐ
FJ
浮动接头
ⁿ/ₐ
LB
直线轴承
ⁿ/ₐ
RR
扣环
ⁿ/ₐ
SC
固定环
ⁿ/ₐ
STB
底座用支架
ⁿ/ₐ
CB
[mm]
C
[mm]
CP
[mm]
CMM
Cm
[mm]
CDD
Cd
ⁿ/ₐ
SB
[mm]
SW
[mm]
SP1
[mm]
SP2
[mm]
TT
t
[mm]
TT1
t1
[mm]
TT2
t2
[mm]
AA
a
[mm]
BB
b
[mm]
CC
c
[mm]
EE
e
[mm]
DD
d
[mm]
FF
f
[mm]
WW
w
[mm]
W
[mm]
B
[mm]
W1
[mm]
B1
[mm]
TT3
t3
[mm]
D1
[mm]
SD
[mm]
MAT25NNS-30-120-120
MAT25NNS-30-120-120
MAT25
-
PSFJZ16
FJUCS10
LMU16
RTWS28
SSCSPDJ16
PFPM16
17
0.0
28
5
-
50
160
70
130
46
25
12
40
15
0
60
5.5
32
20
184
60
172
50
12
6.6
35
MAT32NN-30-150-120
MAT32NN-30-150-120
MAT32
-
PSFJZ25
FJUCS14
LMU25
RTWS40
SSCSPDJ25
PFPM25
27
0.0
34
5
-
68
200
100
170
52
27
15
60
10
20
80
9.0
45
35
240
75
220
60
12
9.0
45
MAT40NN-30-150-120
MAT40NN-30-150-120
MAT40
-
PSFJZ25
FJUCS14
LMU25
RTWS40
SSCSPDJ25
PFPM25
27
0.0
40
6
-
68
200
100
170
52
27
15
60
10
20
80
9.0
45
35
240
75
220
60
12
9.0
45
MAT50NN-30-200-120
MAT50NN-30-200-120
MAT50
-
PSFJZ25
FJUCS18
LMU25
RTWS40
SSCSPDJ25
PFPM25
32
0.0
50
8
-
72
256
140
226
60
32
17
80
10
20
100
9.0
45
35
288
100
270
80
15
11.0
45
MAT63NN-30-200-120
MAT63NN-30-200-120
MAT63
-
PSFJZ25
FJUCS18
LMU25
RTWS40
SSCSPDJ25
PFPM25
32
0.0
60
10
-
72
256
140
226
60
32
17
80
10
20
100
9.0
45
35
288
100
270
80
15
11.0
45
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表