NKXRN,NKXRZN - Needle Roller Bearings With Thrust Roller Bearings - No Inner Ring (Open Type/With Covers)
Misumi
FA工厂自动化
12_轴承固定座/轴承
Powered by
CAD模型選擇
{misumi/metric/12_bearing_holders/nkxrn.prj},{NB=NKXRN30},{TYPE=NKXRN},{RFS=k5},{RFH=K6},{MAT=52100 Bearing Steel Equivalent},{AC=No Cover},{DD=30},{D=42},{L=30},{T=11},{RR=0.6},{RR1=0.6},{D1H=47},{D2H=0.0},{D2=-},{LL=9.5},{AA=42.7},{CR=22.3},{COR=39.5},{CA=27.8},{CPA=72.5},{RPM=1500},{DS=44},{R=0.6},{L1=0.55},{DR1=4.35},{DL1=3.75}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
PN
型号
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
RFS
导向轴 推荐配合
ⁿ/ₐ
RFH
固定座推荐配合
ⁿ/ₐ
MAT
材质
ⁿ/ₐ
AC
附属品
ⁿ/ₐ
DD
d
[mm]
D
[mm]
L
[mm]
T
[mm]
RR
r (min.)
[mm]
D1
[mm]
D2
[mm]
LL
l
[mm]
AA
a
[mm]
CR
基本动态额定负载Cr
[kN]
COR
基本静态额定负载 Cor
[kN]
CA
轴向 基本额定动负载 Ca
[kN]
CPA
基本额定静负载 Cpa
[kN]
RPM
Allowable Rotational Speed rpm (Reference)
ⁿ/ₐ
DS
安装尺寸 CS(最小)
[mm]
R
安装尺寸 R (最大)
[mm]
NKXRZN15
NKXRZN15
NKXRZN
k5
K6
相当于SUJ2
端盖
15
24
23
9
0.3
-
29
6.5
23.7
8.2
10.2
12.2
26.8
2800
25
0.3
NKXRN17
NKXRN17
NKXRN
k5
K6
相当于SUJ2
No Cover
17
26
25
9
0.3
30
-
8.0
25.7
10.4
14.4
12.7
29
2500
27
0.3
NKXRN20
NKXRN20
NKXRN
k5
K6
相当于SUJ2
No Cover
20
30
30
10
0.3
35
-
10.5
30.7
16.4
27.1
20.2
46.5
2100
32
0.3
NKXRN30
NKXRN30
NKXRN
k5
K6
相当于SUJ2
No Cover
30
42
30
11
0.6
47
-
9.5
42.7
22.3
39.5
27.8
72.5
1500
44
0.6
NKXRN35
NKXRN35
NKXRN
k5
K6
相当于SUJ2
No Cover
35
47
30
12
0.6
52
-
9.0
47.7
20
36
31
87
1400
49
0.6
NKXRN40
NKXRN40
NKXRN
k5
K6
相当于SUJ2
No Cover
40
52
32
13
0.6
60
-
10.0
55.7
25.9
52.5
43
121
1200
56
0.6
NKXRN45
NKXRN45
NKXRN
k5
K6
相当于SUJ2
No Cover
45
58
32
14
0.6
65
-
9.0
60.5
27.6
59
45.5
135
1100
61
0.6
NKXRZN50
NKXRZN50
NKXRZN
k5
K6
相当于SUJ2
端盖
50
62
35
14
0.6
-
71.5
10.0
65.5
27.9
62
48.5
150
1000
66
0.6
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表