SL-JLNSK, SH-JLNSK, SHD-JLNSK - Precision Cleaning Nuts for Bearings - Stainless Steel /E/ Tooth Lock Washer Set
Misumi
FA工厂自动化
12_轴承固定座/轴承
Powered by
CAD模型選擇
{misumi/metric/12_bearing_holders/sl_jlnsk_asmtab.prj},{NB=SL-JLNSK20},{CO=SL},{NO=20},{M=20 x 1.0},{M1=20},{PITCH=1.000},{D1=32},{D2=26},{B=6},{DD=28},{S=4},{T=2.0},{PPATH=sl_jlnsk/sl_jlnsk_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
PN
型号
ⁿ/ₐ
NO
No.
ⁿ/ₐ
M
M x Pitch(细牙螺纹)
ⁿ/ₐ
D1
[mm]
D2
[mm]
B
[mm]
DD
d
[mm]
S
[mm]
T
[mm]
SL-JLNSK10
SL-JLNSK10
10
10 x 0.75
18
13
4
14
3
2.0
SL-JLNSK12
SL-JLNSK12
12
12 x 1.0
22
17
4
18
3
2.0
SL-JLNSK15
SL-JLNSK15
15
15 x 1.0
25
21
5
21
4
2.0
SL-JLNSK17
SL-JLNSK17
17
17 x 1.0
28
24
5
24
4
2.0
SL-JLNSK20
SL-JLNSK20
20
20 x 1.0
32
26
6
28
4
2.0
SL-JLNSK25
SL-JLNSK25
25
25 x 1.5
38
32
7
34
5
2.0
SL-JLNSK30
SL-JLNSK30
30
30 x 1.5
45
38
7
41
5
2.0
SL-JLNSK35
SL-JLNSK35
35
35 x 1.5
52
44
8
48
5
2.0
SL-JLNSK40
SL-JLNSK40
40
40 x 1.5
58
50
9
53
6
2.5
SL-JLNSK45
SL-JLNSK45
45
45 x 1.5
65
56
10
60
6
2.5
SL-JLNSK50
SL-JLNSK50
50
50 x 1.5
70
61
11
65
6
2.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表