SL-SCNPR, SH-SCNPR, SHD-SCNPR - (Precision Cleaning) Precision Pivot Pins - Straight, Four Retaining Rings, Tapped Ends
Misumi
FA工厂自动化
13_悬臂销/铰链销/支点用台阶螺丝
Powered by
CAD模型選擇
{misumi/metric/13_cantilever_shafts/sl_scnpr_asmtab.prj},{NB=SL-SCNPR10-20-F15},{MAT=2},{MATALG= '1', 'S45C', '2', 'SUS304'},{AC=Retaining Ring 4 pcs.},{CM=SL-},{D=10},{DTOL=-0.005/-0.014},{L=20},{LMIN=20},{LMAX=100},{F=15},{FMIN=15},{FMAX1=95},{N=3},{DD=9.6},{DDTOL=0/-0.09},{MM=1.15},{MMTOL=+0.14/0},{PPATH=cnpr_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
PN
型号
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
D
[mm]
DTOL
D容差
[mm]
N
[mm]
DD
d
[mm]
DDTOL
d容差
[mm]
MM
m
[mm]
MMTOL
m 公差
[mm]
SL-SCNPR3-8-F5
SL-SCNPR3-8-F5
SL-SCNPR
3
-0.002/-0.008
2
2.0
+0.06/0
0.50
+0.05/0
SL-SCNPR4-9-F5
SL-SCNPR4-9-F5
SL-SCNPR
4
-0.004/-0.012
2
3.0
+0.06/0
0.70
+0.1/0
SL-SCNPR5-14-F10
SL-SCNPR5-14-F10
SL-SCNPR
5
-0.004/-0.012
2
4.0
+0.075/0
0.70
+0.1/0
SL-SCNPR6-14-F10
SL-SCNPR6-14-F10
SL-SCNPR
6
-0.004/-0.012
2
5.0
+0.075/0
0.70
+0.1/0
SL-SCNPR8-14-F10
SL-SCNPR8-14-F10
SL-SCNPR
8
-0.005/-0.014
3
7.0
+0.09/0
0.90
+0.1/0
SL-SCNPR10-20-F15
SL-SCNPR10-20-F15
SL-SCNPR
10
-0.005/-0.014
3
9.6
0/-0.09
1.15
+0.14/0
SL-SCNPR12-20-F15
SL-SCNPR12-20-F15
SL-SCNPR
12
-0.006/-0.017
4
11.5
0/-0.11
1.15
+0.14/0
SL-SCNPR13-30-F25
SL-SCNPR13-30-F25
SL-SCNPR
13
-0.006/-0.017
4
12.4
0/-0.11
1.15
+0.14/0
SL-SCNPR14-30-F25
SL-SCNPR14-30-F25
SL-SCNPR
14
-0.006/-0.017
4
13.4
0/-0.11
1.15
+0.14/0
SL-SCNPR15-30-F25
SL-SCNPR15-30-F25
SL-SCNPR
15
-0.006/-0.017
4
14.3
0/-0.11
1.15
+0.14/0
SL-SCNPR16-35-F30
SL-SCNPR16-35-F30
SL-SCNPR
16
-0.006/-0.017
4
15.2
0/-0.11
1.15
+0.14/0
SL-SCNPR20-35-F30
SL-SCNPR20-35-F30
SL-SCNPR
20
-0.007/-0.020
4
19.0
0/-0.21
1.35
+0.14/0
SL-SCNPR25-35-F30
SL-SCNPR25-35-F30
SL-SCNPR
25
-0.007/-0.020
4
23.9
0/-0.21
1.35
+0.14/0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表