SL-SFXLB, SH-SFXLB, SHD-SFXLB - (Precision Cleaning) Cantilever Shafts - For Tension, Tapped End - Stepped, Thread Length Fixed
Misumi
FA工厂自动化
13_悬臂销/铰链销/支点用台阶螺丝
Powered by
CAD模型選擇
{misumi/metric/13_cantilever_shafts/sl_sfxlb.prj},{NB=SL-SFXLB17-5-F14-G5-MA6},{TS=2},{MAT=2},{MATALG= '1', 'S45C', '2', 'SUS304'},{ST=-},{CM=SL-},{NO=17},{D=17},{Y=5},{ALT1=},{F=14},{G=5},{N=18},{MA=6},{P=12},{M=M12},{M3D=12.000},{B=22},{C=27.5},{ALT2=},{ALT3=},{X1=10},{YMIN1=21}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
明細表
PN
型号
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
NO
No.
ⁿ/ₐ
D
[mm]
N
[mm]
P
[mm]
M
M(粗牙)
ⁿ/ₐ
V
[mm]
B
[mm]
C
(C)
[mm]
X
[mm]
M1
ⁿ/ₐ
SL-SFXLB6-5-F7-G5-MA3
SL-SFXLB6-5-F7-G5-MA3
SL-SFXLB
6
6
9
6
M6
8
10
11.5
0
0
SL-SFXLB8-5-F9-G5-MA4
SL-SFXLB8-5-F9-G5-MA4
SL-SFXLB
8
8
12
8
M8
10
12
13.9
0
0
SL-SFXLB10-5-F9-G5-MA4
SL-SFXLB10-5-F9-G5-MA4
SL-SFXLB
10
10
15
10
M10
13
14
16.2
0
0
SL-SFXLB12-5-F12-G5-MA5
SL-SFXLB12-5-F12-G5-MA5
SL-SFXLB
12
12
18
12
M12
15
17
19.6
0
0
SL-SFXLB13-5-F12-G5-MA5
SL-SFXLB13-5-F12-G5-MA5
SL-SFXLB
13
13
18
12
M12
16
17
19.6
0
0
SL-SFXLB15-5-F14-G5-MA6
SL-SFXLB15-5-F14-G5-MA6
SL-SFXLB
15
15
18
12
M12
18
19
21.9
0
0
SL-SFXLB16-5-F14-G5-MA6
SL-SFXLB16-5-F14-G5-MA6
SL-SFXLB
16
16
18
12
M12
19
19
21.9
0
0
SL-SFXLB17-5-F14-G5-MA6
SL-SFXLB17-5-F14-G5-MA6
SL-SFXLB
17
17
18
12
M12
20
22
27.5
0
0
SL-SFXLB18-5-F14-G5-MA6
SL-SFXLB18-5-F14-G5-MA6
SL-SFXLB
18
18
18
12
M12
21
24
27.7
0
0
SL-SFXLB20-5-F14-G5-MA6
SL-SFXLB20-5-F14-G5-MA6
SL-SFXLB
20
20
30
20
M20
24
27
31.2
0
0
SL-SFXLB20A-5-F14-G5-MA6
SL-SFXLB20A-5-F14-G5-MA6
SL-SFXLB
20A
20
30
16
M16
24
27
31.2
0
0
SL-SFXLB22-5-F14-G5-MA6
SL-SFXLB22-5-F14-G5-MA6
SL-SFXLB
22
22
30
20
M20
26
27
31.2
0
0
SL-SFXLB22A-5-F14-G5-MA6
SL-SFXLB22A-5-F14-G5-MA6
SL-SFXLB
22A
22
30
16
M16
26
27
31.2
0
0
SL-SFXLB25-5-F19-G5-MA8
SL-SFXLB25-5-F19-G5-MA8
SL-SFXLB
25
25
30
20
M20
29
30
34.6
0
0
SL-SFXLB25A-5-F19-G5-MA8
SL-SFXLB25A-5-F19-G5-MA8
SL-SFXLB
25A
25
30
16
M16
29
30
34.6
0
0
SL-SFXLB30-5-F19-G5-MA8
SL-SFXLB30-5-F19-G5-MA8
SL-SFXLB
30
30
30
20
M20
34
36
41.6
0
0
SL-SFXLB30A-5-F19-G5-MA8
SL-SFXLB30A-5-F19-G5-MA8
SL-SFXLB
30A
30
30
16
M16
34
36
41.6
0
0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表