SL-SLXHB, SH-SLXHB, SHD-SLXHB - (Precision Cleaning) Cantilever Shafts - Bolt Mounted, Hex Head, Tapped End
Misumi
FA工厂自动化
13_悬臂销/铰链销/支点用台阶螺丝
Powered by
CAD模型選擇
{misumi/metric/13_cantilever_shafts/sl_slxhb.prj},{NB=SL-SLXHB16-2-F35-MA6},{MAT=SUS304},{MATALG= 'S45C', 'S45C', 'SUS304', 'SUS304'},{ST=-},{CM=SL-},{NO=16},{D=16},{DTOL=-0.006/-0.017},{ALT2=},{Y=2},{ALT1=},{F=35},{MA=6},{M=M10},{M1=10},{B=19},{C=21.9}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
PN
型号
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
NO
No.
ⁿ/ₐ
D
[mm]
DTOL
D公差g6
[mm]
APC
APC g6
[mm]
M
M(粗牙)
ⁿ/ₐ
B
[mm]
C
(C)
[mm]
SL-SLXHB6-2-F14-MA3
SL-SLXHB6-2-F14-MA3
SL-SLXHB
6
6
-0.004/-0.012
0
M3
8
9.2
SL-SLXHB8-2-F18-MA4
SL-SLXHB8-2-F18-MA4
SL-SLXHB
8
8
-0.005/-0.014
0
M4
10
11.5
SL-SLXHB10-2-F23-MA4
SL-SLXHB10-2-F23-MA4
SL-SLXHB
10
10
-0.005/-0.014
0
M6
13
15.0
SL-SLXHB12-2-F30-MA5
SL-SLXHB12-2-F30-MA5
SL-SLXHB
12
12
-0.006/-0.017
0
M8
14
16.2
SL-SLXHB13-2-F30-MA5
SL-SLXHB13-2-F30-MA5
SL-SLXHB
13
13
-0.006/-0.017
0
M8
17
19.6
SL-SLXHB15-2-F35-MA6
SL-SLXHB15-2-F35-MA6
SL-SLXHB
15
15
-0.006/-0.017
0
M10
17
19.6
SL-SLXHB16-2-F35-MA6
SL-SLXHB16-2-F35-MA6
SL-SLXHB
16
16
-0.006/-0.017
0
M10
19
21.9
SL-SLXHB17-2-F35-MA6
SL-SLXHB17-2-F35-MA6
SL-SLXHB
17
17
-0.006/-0.017
0
M10
19
21.9
SL-SLXHB18-2-F35-MA6
SL-SLXHB18-2-F35-MA6
SL-SLXHB
18
18
-0.006/-0.017
0
M10
24
27.7
SL-SLXHB20-4-F38-MA6
SL-SLXHB20-4-F38-MA6
SL-SLXHB
20
20
-0.007/-0.020
0
M12
24
27.7
SL-SLXHB22-4-F38-MA6
SL-SLXHB22-4-F38-MA6
SL-SLXHB
22
22
-0.007/-0.020
0
M12
24
27.7
SL-SLXHB25-4-F52-MA8
SL-SLXHB25-4-F52-MA8
SL-SLXHB
25
25
-0.007/-0.020
0
M16
27
31.2
SL-SLXHB25A-4-F42-MA8
SL-SLXHB25A-4-F42-MA8
SL-SLXHB
25A
25
-0.007/-0.020
0
M12
27
31.2
SL-SLXHB30-4-F62-MA8
SL-SLXHB30-4-F62-MA8
SL-SLXHB
30
30
-0.007/-0.020
0
M20
32
36.9
SL-SLXHB30A-4-F52-MA8
SL-SLXHB30A-4-F52-MA8
SL-SLXHB
30A
30
-0.007/-0.020
0
M16
32
36.9
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表