FPQA, BFPQA, GFPQA, SFPQA, HFPQA, CFPQA, TFPQA, DFPQA, MFPQA, MGFPQA, MCFPQA, FPQD, BFPQD, GFPQD, SFPQD, HFPQD, CFPQD, TFPQD, DFPQD, MFPQD, MGFPQD, MCFPQD, FPQPA, BFPQPA, GFPQPA, SFPQPA, HFPQPA, CFPQPA, TFPQPA, DFPQPA, MFPQPA, MGFPQPA, MCFPQPA, FPQPD, BFPQPD, GFPQPD, SFPQPD, HFPQPD, CFPQPD, TFPQPD, DFPQPD, MFPQPD, MGFPQPD, MCFPQPD - 定位销 大头球面型 - 压入 - - P尺寸・L尺寸・B尺寸指定型 -
Misumi
FA工厂自动化
14_定位销/夹具衬套
Powered by
CAD模型選擇
{misumi/metric/14_locating_pins/fpqa.prj},{NB=FPQA6-P6.50-L5-B1.5},{MAT=SKS3},{ST=-},{HARD=HH60},{SHP=R},{DTOL=A},{D=6},{P=6.50},{L=5},{B=1.5},{C=1.0},{LL=1},{ALT1=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
PN
型号
ⁿ/ₐ
D
[mm]
C
[mm]
W
(W)
[mm]
FPQA1-P1.50-L2-B1.5
FPQA1-P1.50-L2-B1.5
1
0.1
0.0
FPQA2-P2.50-L2-B1.5
FPQA2-P2.50-L2-B1.5
2
0.5
0.0
FPQA3-P3.50-L3-B1.5
FPQA3-P3.50-L3-B1.5
3
0.5
0.0
FPQA4-P4.50-L3-B1.5
FPQA4-P4.50-L3-B1.5
4
1.0
0.0
FPQA5-P5.50-L5-B1.5
FPQA5-P5.50-L5-B1.5
5
1.0
0.0
FPQA6-P6.50-L5-B1.5
FPQA6-P6.50-L5-B1.5
6
1.0
0.0
FPQA8-P8.50-L5-B1.5
FPQA8-P8.50-L5-B1.5
8
1.5
0.0
FPQA10-P11.00-L5-B3.0
FPQA10-P11.00-L5-B3.0
10
2.0
0.0
FPQA12-P13.00-L6-B3.0
FPQA12-P13.00-L6-B3.0
12
2.0
0.0
FPQA13-P14.00-L7-B5.0
FPQA13-P14.00-L7-B5.0
13
2.0
0.0
FPQA16-P17.00-L8-B5.0
FPQA16-P17.00-L8-B5.0
16
3.0
0.0
FPQA20-P22.00-L10-B5.0
FPQA20-P22.00-L10-B5.0
20
3.0
0.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表