JPQA, GJPQA, BJPQA, SJPQA, HJPQA, CJPQA, TJPQA, MJPQA, MGJPQA, MCJPQA, JPQD, GJPQD, SJPQD, HJPQD, CJPQD, MJPQD, MGJPQD, MCJPQD, JPQPA, GJPQPA, SJPQPA, HJPQPA, CJPQPA, MJPQPA, MGJPQPA, MCJPQPA, JPQPD, GJPQPD, SJPQPD, HJPQPD, CJPQPD, MJPQPD, MGJPQPD, MCJPQPD - 定位销 大头球面型-压入- P尺寸指定型
Misumi
FA工厂自动化
14_定位销/夹具衬套
Powered by
CAD模型選擇
{misumi/metric/14_locating_pins/jpqa.prj},{NB=JPQA6-6.50},{SHP=R},{DTOL=A},{MAT=SKS3},{ST=-},{HARD=HH60},{D=6},{P=6.50},{L=10},{B=8},{C=1.0},{LL=1},{ALT=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
PN
型号
ⁿ/ₐ
D
[mm]
L
[mm]
B
[mm]
C
[mm]
LL
l
[mm]
W
(W)
[mm]
JPQA1-1.50
JPQA1-1.50
1
3
3
0.1
0
0.0
JPQA2-2.50
JPQA2-2.50
2
4
3
0.5
0
0.0
JPQA3-3.50
JPQA3-3.50
3
5
5
0.5
1
0.0
JPQA4-4.50
JPQA4-4.50
4
5
6
1.0
1
0.0
JPQA5-5.50
JPQA5-5.50
5
10
6
1.0
1
0.0
JPQA6-6.50
JPQA6-6.50
6
10
8
1.0
1
0.0
JPQA8-9.00
JPQA8-9.00
8
15
8
1.5
1
0.0
JPQA10-11.00
JPQA10-11.00
10
15
10
2.0
1
0.0
JPQA12-13.00
JPQA12-13.00
12
15
10
2.0
1
0.0
JPQA13-14.00
JPQA13-14.00
13
22
10
2.0
2
0.0
JPQA16-17.00
JPQA16-17.00
16
22
10
3.0
2
0.0
JPQA20-22.00
JPQA20-22.00
20
30
15
3.0
2
0.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表