SL-SJPDSTB, SH-SJPDSTB, SHD-SJPDSTB - Precision Cleaning Locating Pins - Small Head Flat Type - Female Thread - P Dimension Standard
Misumi
FA工厂自动化
14_定位销/夹具衬套
Powered by
CAD模型選擇
{misumi/metric/14_locating_pins/sl_sjpdstb.prj},{NB=SL-SJPDSTB8-6},{CO=D},{D=8},{P=6},{P1=6},{L=12},{B=4},{M=M4},{C=1.0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
PN
型号
ⁿ/ₐ
D
[mm]
DTOL
D容差
[mm]
PTOL
P 公差
[mm]
L
[mm]
B
[mm]
M
M(粗牙螺纹)
ⁿ/ₐ
LL
l
[mm]
C
[mm]
SL-SJPDSTB6-4
SL-SJPDSTB6-4
6
-0.004/-0.012
0/-0.008
10
3
M3
5
0.5
SL-SJPDSTB8-6
SL-SJPDSTB8-6
8
-0.005/-0.014
0/-0.008
12
4
M4
6
1.0
SL-SJPDSTB10-8
SL-SJPDSTB10-8
10
-0.005/-0.014
0/-0.009
16
5
M5
8
1.0
SL-SJPDSTB12-10
SL-SJPDSTB12-10
12
-0.006/-0.017
0/-0.009
20
6
M5
8
1.5
SL-SJPDSTB16-10
SL-SJPDSTB16-10
16
-0.006/-0.017
0/-0.009
24
10
M8
12
3.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表