SL-SJPEIA, SH-SJPEIA, SHD-SJPEIA - Precision Cleaning Locating Pins - Eccentric Inlay Type
Misumi
FA工厂自动化
14_定位销/夹具衬套
Powered by
CAD模型選擇
{misumi/metric/14_locating_pins/sl_sjpeia.prj},{NB=SL-SJPEIA20},{CO=D},{D=20},{DD1=6.5},{DD2=11.0},{T=12},{H=7},{EE=2.5},{AB=M6},{A=7.00},{D1=11},{LX=10},{ALT1=},{LACS=0},{ALT2=},{LCS=0},{LS1=45,135},{LC1=[6-9/1]},{X=1.500},{WHD=3.500},{LL=3.000},{TIFF=3},{C=0.5}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
PN
型号
ⁿ/ₐ
D
[mm]
DD1
d1
[mm]
DD2
d2
[mm]
T
[mm]
H
[mm]
EE
J
[mm]
AB
适用螺栓
ⁿ/ₐ
A
(A)
[mm]
D1
[mm]
L
[mm]
SL-SJPEIA12
SL-SJPEIA12
12
4.5
8.0
8
5
1.2
M4
3.20
8
8
SL-SJPEIA16
SL-SJPEIA16
16
5.5
9.5
10
6
2.0
M5
5.25
8
8
SL-SJPEIA20
SL-SJPEIA20
20
6.5
11.0
12
7
2.5
M6
7.00
11
10
SL-SJPEIA25
SL-SJPEIA25
25
9.0
14.0
16
9
3.5
M8
9.00
14
12
SL-SJPEIA32
SL-SJPEIA32
32
11.0
17.5
20
11
5.0
M10
12.25
17
15
SL-SJPEIA40
SL-SJPEIA40
40
14.0
20.0
24
13
7.0
M12
17.00
20
18
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表