SL-SJPQSTB, SH-SJPQSTB, SHD-SJPQSTB - Precision Cleaning Locating Pins - Small Head Sphere Type - Female Thread - P Dimension Standard
Misumi
FA工厂自动化
14_定位销/夹具衬套
Powered by
CAD模型選擇
{misumi/metric/14_locating_pins/sl_sjpqstb.prj},{NB=SL-SJPQSTB8-6},{CO=D},{D=8},{D1=8.000},{DTOL=-0.005/-0.014},{P=6},{P1=6,7},{L=15},{B=6},{M=M5},{C=0.5}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
PN
型号
ⁿ/ₐ
D
[mm]
DTOL
D容差
[mm]
L
[mm]
B
[mm]
M
M(粗牙螺纹)
ⁿ/ₐ
LL
l
[mm]
SL-SJPQSTB6-4
SL-SJPQSTB6-4
6
-0.004/-0.012
10
5
M3
5
SL-SJPQSTB8-6
SL-SJPQSTB8-6
8
-0.005/-0.014
15
6
M5
8
SL-SJPQSTB10-7
SL-SJPQSTB10-7
10
-0.006/-0.017
15
8
M5
8
SL-SJPQSTB13-8
SL-SJPQSTB13-8
13
-0.006/-0.017
22
8
M8
12
SL-SJPQSTB16-10
SL-SJPQSTB16-10
16
-0.006/-0.017
22
10
M8
12
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表