SL-SPSNS, SH-SPSNS, SHD-SPSNS - Precision Cleaning Small Diameter Locating Pins - Male Thread - Shoulder Type - Sphere - Tolerance Standard
Misumi
FA工厂自动化
14_定位销/夹具衬套
Powered by
CAD模型選擇
{misumi/metric/14_locating_pins/sl_spsns.prj},{NB=SL-SPSNS2-L0.0-P1.0-B1.5-H2.1-T1.0},{CO=D},{D=2},{L=0.0},{LMAX=10.0},{L3=0.0,[1.0:10.0/0.5]},{P=1.0},{P1=[1.0-4.0/0.1]},{PTOL=0/-0.01},{B=1.5},{H=2.1},{T=1.0},{T1=[1.0-20.0/0.5]},{RALG=0.2},{M1=2}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
PN
型号
ⁿ/ₐ
D
[mm]
M
ⁿ/ₐ
SL-SPSNS2-L0.0-P1.0-B1.5-...
SL-SPSNS2-L0.0-P1.0-B1.5-...
2
M2
SL-SPSNS3-L0.0-P1.5-B2.0-...
SL-SPSNS3-L0.0-P1.5-B2.0-...
3
M3
SL-SPSNS4-L0.0-P2.0-B2.0-...
SL-SPSNS4-L0.0-P2.0-B2.0-...
4
M4
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表