CHTAC b - 定位块
Misumi
FA工厂自动化
15_定位导向零件/柱塞
Powered by
CAD模型選擇
{misumi/metric/15_locating_components/chtac_b.prj},{NB=CHTAC16b},{T=16},{T0=16},{DD1=14.0},{DD2=9.0},{L=30},{A=35},{B=25},{W=20},{L1=24},{LL1=10.0},{F=10},{L2=26},{LL2=8},{E=20},{S=11}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
PN
型号
ⁿ/ₐ
T
ⁿ/ₐ
T0
[mm]
DD1
d1
[mm]
DD2
d2
[mm]
L
[mm]
A
[mm]
B
[mm]
W
[mm]
L1
[mm]
LL1
l1
[mm]
F
[mm]
L2
[mm]
LL2
l2
[mm]
E
[mm]
S
[mm]
CHTAC12b
CHTAC12
12
12
9.5
5.5
30
35
25
20
24
10.0
10
26
8
20
11
CHTAC16b
CHTAC16
16
16
14.0
9.0
30
35
25
20
24
10.0
10
26
8
20
11
CHTAC16Lb
CHTAC16L
16L
16
9.5
5.5
25
30
20
17
21
6.5
7
24
6
18
9
CHTAC19b
CHTAC19
19
19
14.0
9.0
30
35
25
20
24
10.0
10
26
8
20
11
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表