E-SPMXPB - 经济型旋钮柱塞 不锈钢顶出式
Misumi
FA工厂自动化
15_定位导向零件/柱塞
Powered by
CAD模型選擇
{misumi/metric/15_locating_components/e_spmxpb_asmtab.prj},{NB=E-SPMXPB10},{TYPE=E-SPMXPB},{M=10},{PITCH=1.50},{D=10},{D1=16},{D2=18},{D3=12},{S=5},{B=5},{L=48},{L1=18},{L2=7},{L3=24.5},{L4=5},{S1=5.5},{SW1=14},{SW2=16},{R=2.5},{PPATH=e_spmxpb/e_spmxpb_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
PN
型号
ⁿ/ₐ
M
[mm]
PITCH
Pitch
[mm]
D
[mm]
D1
[mm]
D2
[mm]
D3
[mm]
S
[mm]
B
[mm]
L
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
S1
[mm]
SW1
Sw1
[mm]
SW2
Sw2
[mm]
R
[mm]
E-SPMXPB10
E-SPMXPB10
10
1.50
10
16
18
12
5
5
48
18
7
24.5
5
5.5
14
16
2.5
E-SPMXPB12
E-SPMXPB12
12
1.75
12
19
20
14
6
6
53
20
7
26.5
6
6.5
17
18
3.5
E-SPMXPB16
E-SPMXPB16
16
2.00
15
24
27
18
8
8
68
25
8
34.5
8
8.5
21
24
4.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表