SL-ANHSS, SH-ANHSS, SHD-ANHSS, SL-ANHNS, SH-ANHNS, SHD-ANHNS - Precision Cleaning Adjusting & Stopper Screws - Hexagon Head Bolt
Misumi
FA工厂自动化
15_定位导向零件/柱塞
Powered by
CAD模型選擇
{misumi/metric/15_locating_components/sl_anhss_asmtab.prj},{NB=SL-ANHSS6-20},{TRS=FT},{CO=DE},{AC=Nut (1 Pc.)},{M=6},{L=20},{L1=20,'20',25,'25',30,'30',35,'35',40,'40',45,'45',50,'50',60,'60'},{MF=6x0.75},{MFMIN=5.188},{MC=6x1.0},{MCMIN=4.917},{MMAJ=6},{B=10.0},{C=11.5},{B1=4.0},{H=4.0},{LL=2.5},{LL1=5},{SR=6},{PPATH=sl_anhss/sl_anhss_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
PN
Part Number
ⁿ/ₐ
M
[mm]
MP
M x孔距
ⁿ/ₐ
B
[mm]
C
[mm]
B1
[mm]
H
[mm]
LL
l
[mm]
LL1
[mm]
SR
[mm]
SL-ANHNS3-15
SL-ANHNS3-15
3
3x0.5
5.5
6.4
1.5
2.0
0.7
3
3
SL-ANHSS4-15
SL-ANHSS4-15
4
4x0.5
7.0
8.1
2.5
2.8
1.3
3
4
SL-ANHSS5-15
SL-ANHSS5-15
5
5x0.5
8.0
9.2
3.0
3.5
2.0
3
5
SL-ANHSS6-20
SL-ANHSS6-20
6
6x0.75
10.0
11.5
4.0
4.0
2.5
5
6
SL-ANHSS8-25
SL-ANHSS8-25
8
8x0.75
13.0
15.0
5.0
5.5
3.0
5
8
SL-ANHSS10-30
SL-ANHSS10-30
10
10x1.0
17.0
19.6
6.0
7.0
4.0
5
10
SL-ANHSS12-35
SL-ANHSS12-35
12
12x1.0
19.0
21.9
8.0
8.0
5.0
10
12
SL-ANHSS16-40
SL-ANHSS16-40
16
16x1.5
24.0
27.7
10.0
10.0
6.0
10
16
SL-ANHSS20-45
SL-ANHSS20-45
20
20x1.5
30.0
34.6
14.0
13.0
8.0
10
20
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表