SL-PAFNS, SH-PAFNS, SHD-PAFNS, SL-PAFSS, SH-PAFNS, SHD-PAFSS - Precision Cleaning Threaded Stopper Brackets - Brackets for Locating Bolt - Hexagonal
Misumi
FA工厂自动化
15_定位导向零件/柱塞
Powered by
CAD模型選擇
{misumi/metric/15_locating_components/sl_pafns.prj},{NB=SL-PAFNS5-15},{CO=SL},{TRS=CT},{M=5},{L=15},{HA=15,'15',20,'20',25,'25',30,'30'},{L1=6},{MC=5x0.8},{MCMIN=4.134},{MF=5x0.5},{MFMIN=4.459},{MMAJ=5},{DD1=9.5},{DD2=5.5},{TT=5},{B=17},{C=19.6}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
PN
型号
ⁿ/ₐ
M
ⁿ/ₐ
L1
[mm]
MP
M X P
ⁿ/ₐ
DD1
d1
[mm]
DD2
d2
[mm]
TT
t
[mm]
B
[mm]
C
[mm]
SL-PAFNS3-10
SL-PAFNS3-10
3
4
3x0.5
6.5
3.5
3
13
15.0
SL-PAFNS4-15
SL-PAFNS4-15
4
5
4x0.7
8.0
4.5
3
14
16.2
SL-PAFNS5-15
SL-PAFNS5-15
5
6
5x0.8
9.5
5.5
5
17
19.6
SL-PAFNS6-20
SL-PAFNS6-20
6
7
6x1.0
11.0
6.5
5
19
21.9
SL-PAFNS8-20
SL-PAFNS8-20
8
9
8x1.25
14.0
8.5
5
24
27.7
SL-PAFNS10-25
SL-PAFNS10-25
10
10
10x1.5
17.0
10.5
5
30
34.6
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表