SL-STCBS, SH-STCBS, SHD-STCBS - Precision Cleaning Locating Bolts - Fine Thread - Round Head
Misumi
FA工厂自动化
15_定位导向零件/柱塞
Powered by
CAD模型選擇
{misumi/metric/15_locating_components/sl_stcbs_asmtab.prj},{NB=SL-STCBS6-20},{CO=DE},{AC=Nut (1 Pc.)},{M=6},{LS=20},{L1=15,'15',20,'20',25,'25',30,'30',35,'35',40,'40',50,'50'},{L2=15,'15',20,'20',25,'25',30,'30',35,'35',40,'40',50,'50'},{L3=20,'20',25,'25',30,'30',40,'40',50,'50'},{MF=6x0.75},{MFMIN=5.188},{MC=6x1.0},{MCMIN=4.917},{MMAJ=6},{H=4.0},{RR=0.3},{LL1=3.0},{LL2=3.0},{B1=3.0},{B=10},{C=11.5},{SR11=4},{DD1=4.5},{Z1=3.5},{SR22=10},{TF=4},{TC=5.0},{PPATH=sl_stcbs/sl_stcbs_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
PN
型号
ⁿ/ₐ
M
ⁿ/ₐ
MP
M x孔距
ⁿ/ₐ
H
[mm]
SR2
[mm]
RR
r
[mm]
LL1
l1
[mm]
LL2
l2
[mm]
B1
[mm]
B
[mm]
C
[mm]
T
[mm]
SL-STCBS4-20
SL-STCBS4-20
4
4x0.5
2.8
8
0.2
2.1
2.2
2.0
7
8.1
4.0
SL-STCBS5-20
SL-STCBS5-20
5
5x0.5
3.5
8
0.2
2.4
2.8
2.5
8
9.2
4.0
SL-STCBS6-20
SL-STCBS6-20
6
6x0.75
4.0
10
0.3
3.0
3.0
3.0
10
11.5
4.0
SL-STCBS8-25
SL-STCBS8-25
8
8x0.75
5.5
12
0.4
3.7
4.0
4.0
13
15.0
5.0
SL-STCBS10-30
SL-STCBS10-30
10
10x1.0
7.0
16
0.5
4.5
5.0
5.0
17
19.6
6.0
SL-STCBS12-40
SL-STCBS12-40
12
12x1.0
8.0
20
0.5
5.2
6.0
6.0
19
21.9
6.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
SL-STBBS, SH-STBBS, SHD-STBBS - Precision Cleaning Locating Bolts - Coarse ...
Misumi
13.07.2023
PBH01_81 - 止动螺栓·标准型/内六角孔型
怡合达3D电子图库
09.05.2024
DIN 933
Special Collection
14.08.2023
STRCB, STRCN, SSTRCB, STRB, STRN, SSTRB - 限位螺栓 - 标准型
Misumi
29.05.2023
Model 85241 - SB non preloaded structural bolting assemblies 8.8 class - Zi...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
20.01.2023
STCC, STCCM, SSTCC, STBC, STBCM, SSTBC - 定位螺栓-细牙螺纹/粗牙螺纹-内六角头部R型
Misumi
02.06.2021
DBDUMH - 定位导向零件-限位块
仕瑞达3D电子目录
04.04.2023
PBE31_76 - 定位螺栓·头部R型/内六角头部R型
怡合达3D电子图库
09.05.2024
PBE01_26 - 定位螺栓·螺纹前端R型
怡合达3D电子图库
09.05.2024
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表