XSGB - X轴滑台-千分尺旋钮型-黑色-直线式滚珠
Misumi
FA工厂自动化
17_滑台
Powered by
CAD模型選擇
{misumi/metric/17_stages/xsgb_asmtab.prj},{NB=XSGB40},{MATMB=440C Stainless Steel},{STMB=Low Temperature Black Chrome Plating},{MATB=440C Stainless Steel},{HARDB=58HRC~},{MATS=304 Stainless Steel-WPB},{MATMHB=5052 Aluminum Alloy},{STMHB=Black Anodize},{MATTH=303 Stainless Steel},{NO=40},{A=40},{STG=40x40},{ALH=98},{ALV=49},{MAPA=7},{MAP=25},{MAY=15},{AMLP=5.0},{AMLY=5.0},{AMLR=5.0},{MRP=0.42},{MRY=0.35},{MRR=0.21},{PA=15},{W1=0.23},{W2=0.23},{DIST1=+/-6.5},{DIST2=+/-6.5},{E=12},{J=11.5},{K=26.0},{D=13.0},{G=9},{T=16},{T1=4.5},{P=10},{Q=10.5},{X=32},{DD1=3.5},{DD2=6.0},{LL=3.5},{AC=SCB3-6},{ALT1=},{ALT2=},{ALT3=},{PPATH=xsgb/xsgb_asmtpl.prj},{MM1=6},{MM2=13}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
PN
型号
ⁿ/ₐ
A
[mm]
B
[mm]
E
[mm]
F
[mm]
J
[mm]
K
[mm]
D
[mm]
G
[mm]
T
[mm]
T1
[mm]
P
[mm]
Q
[mm]
X
[mm]
DD1
d1
[mm]
DD2
d2
[mm]
LL
L
[mm]
AC
附件(4根) - Type M-L
ⁿ/ₐ
XSGB25
XSGB25
25
25
7
9.0
6.8
15.0
9.3
7
12
3.7
6
8.5
20
2.5
4.2
2.5
SCB2-4
XSGB40
XSGB40
40
24
12
18.5
11.5
26.0
13.0
9
16
4.5
10
10.5
32
3.5
6.0
3.5
SCB3-6
XSGB60
XSGB60
60
14
12
18.5
11.5
36.0
13.0
9
16
5.0
10
10.5
50
4.5
8.0
4.0
SCB4-6
XSGB80
XSGB80
80
43.5
17
22.0
11.5
55.0
18.0
11
20
6.5
10
14.5
70
4.5
8.0
5.3
SCB4-6
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表